L99VR02J

Active
Design Win Education

Automotive Linear Voltage Regulator with Configurable Output Voltage having 500mA current capability

Download datasheet Order Direct

Product overview

Description

L99VR02J is a low dropout linear voltage regulator designed for automotive applications available in PowerSSO-12 packages. The LDO delivers up to 500 mA of load current. It consumes as low as 1 μA of quiescent current when the regulator is disabled. The input is 40 V tolerant to withstand load dump, while the operating input voltage range is between 2.15 V and 28 V.

The L99VR02J can be configured, through SELx pins, to generate a fixed selectable output voltage (0.8 V; 1.2 V; 1.5 V; 1.8 V; 2.5 V; 2.8 V; 3.3 V or 5 V). High output voltage accuracy (±2%) is kept over wide temperature range, line, and load variation.

The L99VR02J features enable, reset, autonomous watchdog, advanced thermal warning, fast output discharge, and Ishort control. The regulator output current is internally limited. The device is protected against short-circuit and overload, besides it features over temperature protection. The short current value is configurable by an external resistance.

The L99VR02J can operate both in post regulation, attached to a preregulated voltage or directly connected to the battery.

  • All features

    • AEC-Q100 qualified
    • Operating DC power supply voltage range from 2.15 V to 28 V
    • Battery and post regulation operating modes are allowed
    • Low dropout voltage
    • Low quiescent current consumption
    • User-selectable output voltage (0.8 V; 1.2 V; 1.5 V; 1.8 V; 2.5 V; 2.8 V; 3.3 V or 5 V)
    • Output voltage precision ±2%
    • Enable input for enabling/disabling the voltage regulator
    • Output voltage monitoring with reset output
    • Negligible ESR effect on output voltage stability for load capacitor
    • Programmable autonomous watchdog through external capacitor
    • Undervoltage lockout UVLO
    • Fast output discharge
    • Thermal shutdown and short-circuit current limitation
    • Advanced thermal warning and output overvoltage diagnostic
    • Programmable short-circuit output current
    • Wide operating temperature range (TJ = -40 °C to 175 °C)
    • Limited documentation available for customers that need support when dealing with ASIL requirements as per ISO 26262

You might also like...

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      AEK-POW-LDOV02J

      Active

      Automotive-grade LDO with configurable output voltage and diagnostic features based on L99VR02J

      Transportation ST
      AEK-POW-LDOV02J

      Description:

      Automotive-grade LDO with configurable output voltage and diagnostic features based on L99VR02J

EDA Symbols, Footprints and 3D Models

STMicroelectronics - L99VR02J

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
L99VR02J
Active
PowerSSO 12 Automotive Ecopack2

L99VR02J

Package:

PowerSSO 12

Material Declaration**:

PDF XML

Marketing Status

Active

Package

PowerSSO 12

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
L99VR02J
Available at distributors

Distributor availability of L99VR02J

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

L99VR02J Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

L99VR02J

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors