Product overview
Description
These circuits consist of two independent, high-gain, internally frequency-compensated op amps, specifically designed to operate from a single power supply over a wide range of voltages. The low-power supply drain is independent of the magnitude of the power supply voltage.
Application areas include transducer amplifiers, DC gain blocks and all the conventional op amp circuits, which can now be more easily implemented in single power supply systems. For example, these circuits can be directly supplied with the standard 5 V, which is used in logic systems and will easily provide the required interface electronics with no additional power supply.
In linear mode, the input common-mode voltage range includes ground and the output voltage can also swing to ground, even though operated from only a single power supply voltage.
-
All features
- Frequency compensation implemented internally
- Large DC voltage gain: 100 dB
- Wide bandwidth (unity gain): 1.1 MHz (temperature compensated)
- Very low supply current per channel essentially independent of supply voltage
- Low input bias current: 20 nA (temperature compensated)
- Low input offset voltage: 2 mV
- Low input offset current: 2 nA
- Input common-mode voltage range includes negative rails
- Differential input voltage range equal to the power supply voltage
- Large output voltage swing 0 V to (VCC+ - 1.5 V)
You might also like...
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
LM258D | Active | SO-8 | Industrial | Ecopack3 | |
LM258DT | Active | SO-8 | Industrial | Ecopack3 | |
LM258PT | Active | TSSOP-8L | Industrial | Ecopack3 | |
LM258QT | Active | QFN-8L P 0.5 mm | Industrial | Ecopack3 | |
LM258YPT | Active | TSSOP-8L | Automotive | Ecopack3 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Grade | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||
LM258PT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
LM258DT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
LM258YPT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
LM258D | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
LM258QT | | | distributors No availability of distributors reported, please contact our sales office |
|
LM258PT Active
LM258DT Active
LM258YPT Active
LM258D Active
LM258QT Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors