Product overview
Description
The LMV321/LMV324/LMV358 family (single, dual, and quad) answers the need for low cost, general-purpose operational amplifiers. They operate with voltages as low as 2.7 V and feature both input and output rail-to-rail, 145 µA consumption current, and 1 MHz gain bandwidth product (GBP).
With such a low consumption and a sufficient GBP for many applications, these op amps are well suited for any kind of battery supplied and portable equipment application.
The LMV321 device is housed in the space-saving 5-pin SOT23-5 package, which simplifies board design. The SOT23-5 has two pinning configurations to answer all application requirements.
-
All features
- Operating range from VCC = 2.7 to 6 V
- Rail-to-rail input and output
- Extended Vicm (VDD - 0.2 V to VCC + 0.2 V)
- Low supply current (145 µA)
- Gain bandwidth product (1 MHz)
- ESD tolerance (2 kV)
You might also like...
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
HW Models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 2.1 | 01 Aug 2015 | 01 Aug 2015 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
LMV358IDT | Active | SO-8 | Industrial | Ecopack3 | |
LMV358IPT | Active | TSSOP-8L | Industrial | Ecopack3 | |
LMV358IYDT | Active | SO-8 | Automotive | Ecopack3 | |
LMV358IYPT | Active | TSSOP-8L | Automotive | Ecopack3 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
LMV358IYDT | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
LMV358IDT | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
LMV358IPT | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
LMV358IYPT | | | distributors No availability of distributors reported, please contact our sales office |
LMV358IYDT Active
LMV358IDT Active
LMV358IPT Active
LMV358IYPT Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors