STPM066S

Active
Education Education

PMIC for ADAS applications

Download datasheet Order Direct

Product overview

Description

STPM066S is a multiple voltage regulator composed by one battery compatible BUCK pre-regulator, one BOOST, one LDO and a precise voltage reference regulator. All the regulators have internal power switches.

OTP (One Time Programmable) cells are used for the main device parameters programming (output voltages and currents, switching frequencies) and to configure the power up sequence.

An SPI interface can be used to enable or disable the single voltage regulators, for diagnostic information and to program internal blocks parameters (monitor and Power Good thresholds, slew rate, etc.).

The device offers a set of features to support applications that need to fulfill functional safety requirements as defined by Automotive Safety Integrity Level (ASIL) A-B-C-D.

  • All features

    • AEC-Q100 qualified
    • Pre SMPS BUCK regulator, adjustable via OTP to 1.0 V, 1.1 V, 1.2 V, 1.35 V, 1.5 V, 3.3 V, 3.6 V, 5.0 V at 1.35/2.6 A min peak current limit, 0.4/2.4 MHz
    • Post SMPS BOOST regulator, adjustable via OTP to 5.0 V at 0.3 A max load current, 7.0 V at 0.2 A max load current, 2.4 MHz
    • Post Linear regulator LDO, adjustable via OTP to 1.2 V, 1.25 V, 1.3 V, 1.8 V, 2.5 V, 2.8 V, 3.3 V, 5.0 V at 300/600 mA max load current
    • Precise Voltage reference, adjustable via OTP to 1.8 V, 2.5 V, 3.3 V, 4.1 V at 20 mA max load current
    • SPI interface with CRC
    • Programmable slew rate/soft start
    • Voltage supervisors
    • Spread frequency spectrum
    • Reset and reset sensitivity list
    • Adjustable window watchdog supervisors
    • Programmed power up phase via OTP
    • Short circuit protected outputs and Fault detection pin to Microcontroller
    • Low external components number
    • Thermal shutdown junction temperature 175 °C

eDesignSuite

eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.

Power Management Design Center

Thermal-electrical Simulators for Components

Signal Conditioning Design Tool

NFC/RFID Calculators

Choose design tool:
Power Management Design Center

LED Lighting Design Tool

Handles AC-DC and DC-DC design in common topologies
Displays interactive and annotated schematic
Provides current/voltage graphs, Bode plots, efficiency curves and power-loss data
Choose type:
DC/DC
AC/DC
Power Management Design Center

Digital Power Workbench

Provides a step-by-step optimized design of power section and control loop
Generates the STM32Cube embedded software package for custom applications and allows firmware project generation, compatible with multiple STM32 IDEs
Power Management Design Center

Power Tree Designer

Specify input/output power for each node in the tree
Check for consistency
Design each individual node
Choose design tool:
Thermal-electrical Simulators for Components

AC Switches Simulator

Select ratings and application waveforms
Get junction temperature and blocking voltage graphs
Search and sort suitable devices
Thermal-electrical Simulators for Components

Rectifier Diodes Simulator

Select ratings and application waveforms
Estimate power losses
Search and sort suitable devices
Thermal-electrical Simulators for Components

STPOWER Studio

Supports long mission profiles
Provides power loss and temperature graphs
Helps define heatsink thermal properties
Thermal-electrical Simulators for Components

Twister Sim

Help select the right ViPOWER Automotive power device
Supports load-compatibility, wiring harness optimization, fault condition impact and diagnostic analysis
Supports various PCB configurations
Thermal-electrical Simulators for Components

TVS Simulator

Specify system ratings and surge waveform
Search and sort suitable devices
Thermal-electrical Simulators for Components

Estimate

Build simple schematics and firmware inputs in minutes
Quickly generate reliable estimates of battery life, system power consumption and bill of materials costs
Thermal-electrical Simulators for Components

PCB Thermal Simulator

Thermal analysis of a PCB from Gerber files.
Possibility to add heat sources, heat sinks, copper areas and thermal paths.
Powerful server-side engine for rendering and simulation.
Thermal results shown graphically via 2D table.
Choose design tool:
Signal Conditioning Design Tool

Active Filters

Handles multi-stage-designs and common topologies
Returns circuit component values
Provides gain, phase and group delay graphs
Low Pass, High Pass and Band Pass
Signal Conditioning Design Tool

Comparators

Handles most common configurations
Returns circuit components values
Provides I/O signal waveforms
Inverting, Non Inverting, Window
Signal Conditioning Design Tool

Low side Current Sensing

Returns circuit component values
Provides current error graphs
Signal Conditioning Design Tool

High side Current Sensing

Provides current error graphs.
Help to select the right High side current sensing and shunt devices.
Choose design tool:
NFC/RFID Calculators

NFC Inductance

Input geometry and substrate properties
Get antenna impedance
NFC/RFID Calculators

UHF Link Budget

Enter forward and reverse link characteristics
The tool returns link budget estimate
NFC/RFID Calculators

NFC Tuning Circuit

Enter antenna parameter and matching target
Select the topology of the matching network
The tool returns component values for the desired design targets
Power Management Design Center

Power Supply Design Tool

SMPS design, by topology, by type and by product
PFC design with analog and digitial control
Supports various PCB configurations
Choose type:
DC/DC
AC/DC
Solar Battery Charger

You might also like...

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      EVAL-STPM066

      Active

      STPM066 Evaluation board

      Automotive IC eval boards ST
      EVAL-STPM066

      Description:

      STPM066 Evaluation board

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STPM066S

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STPM066S-V0T
Active
VFQFPN 48 7x7x1.0 mm Automotive Safety Ecopack2

STPM066S-V0T

Package:

VFQFPN 48 7x7x1.0 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

VFQFPN 48 7x7x1.0 mm

Grade

Automotive Safety

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
STPM066S-V0T
Active
1.97 / 1k
Available at 2 distributors

Distributor availability of STPM066S-V0T

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 187 1
DIGIKEY WORLDWIDE 163 1

Distributor reported inventory date: 3/30/2025

VFQFPN 48 7x7x1.0 mm Tape and Reel THAILAND EAR99 NEC -40 125

STPM066S-V0T Active

Budgetary Price (US$)*/Qty:
1.97 / 1k
Package:
VFQFPN 48 7x7x1.0 mm
Packing Type:
Tape and Reel
RoHS:
Country of Origin:
THAILAND
ECCN (US):
EAR99
ECCN (EU):
NEC

Part Number:

STPM066S-V0T

Operating Temperature (°C)

Min:

-40

Max:

125

Distributor Name

MOUSER

Stock

187

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

163

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 3/30/2025

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors