Product overview
Description
The TN4050HP-12G2YTR is an automotive grade SCR thyristor designed for applications such as automotive on board and stationary battery chargers.
This SCR Thyristor, rated for a 40 A RMS power switching, offers superior performances in peak voltage robustness up to 400 V sine wave pulse. Its key features allow the design of functions such as a 56 A RMS AC switch and a 50 A AC-DC controlled rectifier-bridge.
The TN4050HP-12G2YTR is available in D²PAK HV surface mount package, ideal for automatic assembly lines.
D²PAK HV package offers increased creepage distance of 5.38 mm, simplifying design conformity with insulation coordination standards such as IEC60664-1 and UL-840.
-
All features
- AEC-Q101 qualified
- High junction temperature: 150 °C
- AC off state voltage: +/- 1200 V
- Nominal on-state RMS current: 40 ARMS
- High EFT noise immunity: 1000 V/μs
- Max. gate triggering current: 50 mA
- D²PAK HV creepage distance (anode to cathode):
With top coating: 5.38 mm min. Without top coating: 3.48 mm min. - ECOPACK2 compliant component
Featured Videos
In this video you will learn what SCR can do for EV Charging and as an example how to use SCRs for Inrush Current Limitation.
Recommended for you
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
SPICE models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 7.0 | 06 Jun 2023 | 06 Jun 2023 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
TN4050HP-12G2YTR | Active | H2PAK-2 | Automotive | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | Junction Temperature (°C) (max) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
TN4050HP-12G2YTR | | | distributors No availability of distributors reported, please contact our sales office |
|
TN4050HP-12G2YTR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors