TN4050HP-12GY-TR

Active
Design Win

1200 V, 40 A Automotive Grade SCR Thyristor in D2PAK package

Download datasheet Order Direct

Product overview

Description

The TN4050HP-12GY-TR is an automotive grade SCR thyristor designed for applications such as automotive on board and stationary battery chargers.

This SCR thyristor, rated for a 40 A RMS power switching, offers superior performances in peak voltage robustness up to 400 V sine wave pulse. Its key features allow the design of functions such as a 56 A RMS AC switch and a 50 A AC-DC controlled rectifier-bridge.

The TN4050HP-12GY-TR is available in D²PAK surface mount package, ideal for automatic assembly lines.

  • All features

    • AEC-Q101 qualified
    • High junction temperature: 150 °C
    • AC off state voltage: +/- 1200 V
    • Nominal on-state RMS current: 40 ARMS
    • High EFT noise immunity: 1000 V/μs
    • Max. gate triggering current: 50 mA
    • ECOPACK2 compliant component

You might also like...

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TN4050HP-12GY-TR

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
TN4050HP-12GY-TR
Active
D2PAK Automotive Ecopack2

TN4050HP-12GY-TR

Package:

D2PAK

Material Declaration**:

PDF XML

Marketing Status

Active

Package

D2PAK

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Junction Temperature (°C) (max)
TN4050HP-12GY-TR
Available at distributors

Distributor availability of TN4050HP-12GY-TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

TN4050HP-12GY-TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TN4050HP-12GY-TR

Junction Temperature (°C) (max):

150

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors