M74HC280

Active

9 Bit Parity Generator

Download datasheet

Product overview

Description

The M74HC280 is a high-speed CMOS 9-bit parity generator fabricated with silicon gate C2MOS technology.

It is composed of nine data inputs (A to I) and odd/even parity outputs (ΣODD and ΣEVEN). The nine data inputs control the output conditions. When the number of high-level inputs is odd, ΣODD outputs are kept high and ΣEVEN outputs are kept low. Conversely, when the number of high-level outputs is even, ΣEVEN outputs are kept high and ΣODD outputs are kept low. The IC generates either odd or even parity making the application flexible. The word-length capability is easily expanded by cascading.

All inputs are equipped with protection circuits against static discharge and transient excess voltage.

  • All features

    • High-speed: tPD = 22 ns (typ.) at VCC = 6 V
    • Low power dissipation: ICC = 4 μA (max.) at TA = 25 °C
    • High noise immunity: VNIH = VNIH = 28 % VCC (min)
    • Symmetrical output impedance: |IOH| = IOL = 4 mA (min.)
    • Balanced propagation delays: tPLH ≅ tPHL
    • Wide operating voltage range: VCC (opr) = 2 V to 6 V
    • Pin and function compatible with 74 series 280
    • ESD performance
      • HBM: 2 kV
      • MM: 200 V
      • CDM: 1 kV

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMarketing description of the package type.Storage method used to contain product.Main country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.