Product overview
Description
The SPC560B40x/50x and SPC560C40x/50x is a family of next generation microcontrollers built on the Power Architecture embedded category. The SPC560B40x/50x and SPC560C40x/50x family of 32-bit microcontrollers is the latest achievement in integrated automotive application controllers. It belongs to an expanding family of automotive-focused products designed to address the next wave of body electronics applications within the vehicle. The advanced and cost-efficient host processor core of this automotive controller family complies with the Power Architecture embedded category and only implements the VLE (variable-length encoding) APU, providing improved code density. It operates at speeds of up to 64 MHz and offers high performance processing optimized for low power consumption. It capitalizes on the available development infrastructure of current Power Architecture devices and is supported with software drivers, operating systems and configuration code to assist with users implementations.
-
All features
- High-performance 64 MHz e200z0h CPU
- 32-bit Power Architecture®technology
- Up to 60 DMIPs operation
- Variable length encoding (VLE)
- Memory
- Up to 512 KB Code Flash with ECC
- 64 KB Data Flash with ECC
- Up to 48 KB SRAM with ECC
- 8-entry memory protection unit (MPU)
- Interrupts
- 16 priority levels
- Non-maskable interrupt (NMI)
- Up to 34 external interrupts incl. 18 wakeup lines
- GPIO: 45(LQFP64), 75(LQFP100), 123(LQFP144)
- Timer units
- 6-channel 32-bit periodic interrupt timers
- 4-channel 32-bit system timer module
- Software watchdog timer
- Real-time clock timer
- 16-bit counter time-triggered I/Os
- Up to 56 channels with PWM/MC/IC/OC
- ADC diagnostic via CTU
- Communications interface
- Up to 6 FlexCAN interfaces (2.0B active) with 64-message objects each
- Up to 4 LINFlex/UART
- 3 DSPI / I2C
- Single 5 V or 3.3 V supply
- 10-bit analog-to-digital converter (ADC) with up to 36 channels
- Extendable to 64 channels via external multiplexing
- Individual conversion registers
- Cross triggering unit (CTU)
- Dedicated diagnostic module for lighting
- Advanced PWM generation
- Time-triggered diagnostic
- PWM-synchronized ADC measurements
- Clock generation
- 4 to 16 MHz fast external crystal oscillator (FXOSC)
- 32 kHz slow external crystal oscillator (SXOSC)
- 16 MHz fast internal RC oscillator (FIRC)
- 128 kHz slow internal RC oscillator (SIRC)
- Software-controlled FMPLL
- Clock monitor unit (CMU)
- Exhaustive debugging capability
- Nexus1 on all devices
- Nexus2+ available on emulation package (LBGA208)
- Low power capabilities
- Ultra-low power standby with RTC, SRAM and CAN monitoring
- Fast wakeup schemes
- Operating temp. range up to -40 to 125 °C
- High-performance 64 MHz e200z0h CPU
Circuit Diagram
You might also like...
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
SPC560C50L3B4E0X | Active | LQFP 100 14x14x1.4 mm | Automotive | Ecopack2 | |
SPC560C50L3C6E0X | Active | LQFP 100 14x14x1.4 mm | Automotive | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | CPU Clock Frequency (MHz) (max) | Features set | Flash Size (kB) (Data) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||||
SPC560C50L3B4E0X | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| |||||||||||
SPC560C50L3C6E0X | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
SPC560C50L3B4E0X Active
SPC560C50L3C6E0X Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors