SPC56 C line MCUs

SPC56 C line of general-purpose automotive microcontrollers

 

 

Designed for body and  gateway applications, ST's C line of SPC56 (Bolero) 32-bit Power Architecture® microcontrollers address the specific needs of modules that require connections to multiple in-vehicle networks supporting various protocols such as LIN, SPI, USART, and CAN as well as Flexray and Ethernet.

They offer a solution for real-time car lights, generic load diagnostics and low-power standby mode with fast wake-up capability.

Two categories are available with increasing performance to help designers find the most cost-effective solution for their application.

SPC56 0C line microcontrollers feature:

  • Single e200z0 core @ 64 MHz
  • Up to 512 Kbytes of Flash memory with ECC and up to 48 Kbytes of RAM with ECC
  • 1 ADC and 6 CAN

SPC56 EC line microcontrollers feature:

  • Dual e200z4 core @ 120 MHz and single e200z0 core @ 80 MHz
  • Up to 3 Mbytes of Flash memory with ECC and up to 256 Kbytes of RAM with ECC
  • 2 ADC, 6 CAN and 1 Ethernet