CATEGORIES

Stellar G gateway and body

car stellar GAddressing the key challenges of next-generation body integration and zone-oriented vehicle architectures, the Stellar SR6 G series ensures performance, safety, and power efficiency combined with wide connectivity and high security.

Next-generation vehicles will be Ethernet-centric, faster, secure network and have higher bandwidth, is essential to ensure fast transfer of large and ever-growing amount of data. Stellar G is an Ethernet-ready series with Ethernet communication up to 1 Gbps, as well as an integrated TSN switch to enable multiple network topologies. Featuring flexible low-power modes supporting low-quiescent current and an intelligent monitoring subsystem, Stellar G microcontrollers ensure the best overall power efficiency.

Applications

Stellar SR6 G MCUs deliver high real-time and deterministic processing capabilities, featuring up to six Arm® Cortex®-R52 cores — some operating in Lockstep and some in Split-lock mode to meet different application requirements in terms of safety levels and processing capability.

zonal architecture
Zonal architecture
  • Integration of functions
e-Drivetrain and battery management systems
High end gateway
  • Efficient routing and broad connectivity
Vehicle stability and motion control
Chassis & Safety
  • Efficiency and control
Secure & safe ADAS systems
ADAS
    Secure and safe ADAS copanion

Discover our product portfolio

Stellar G MCUs feature accelerators for secure data routing via CAN, LIN and Ethernet networks and deliver a large set of communication interfaces including 100/1000 Mbps Ethernet – TSN, AVB, VLAN and EMC optimized SGMII – CAN-FD, LIN, as well as external memory interfaces such as Hyperbus/OctalSPI and eMMC interfaces.

See all SR6 G products

Benefits

  • Effectively manage increasing software complexity
  • Improved integration to ensure better utilization of its hardware-based virtualization capabilities (sandboxing)
  • Built on Cortex®-R52+ cores and firewalls to protect access to resources, simplifying the development and integration of multiple source software on the same chip while ensuring safe isolation and performance.
  • State-of-the-art safety features for efficient ISO 26262 ASIL-D implementation
  • Enhanced EVITA Full security capability with cryptographic engines in lockstep to support secure ASIL D functions and provide high-speed security cryptographic services and safe network authentication to further protect manufacturer firmware as well as end-users’ data.
  • FD-SOI technology inherently offers a quasi-immunity to radiation and provides superior protection against system unavailability while ensuring compliance with the most stringent safety standards.
How ST supports car makers' transformation journey with innovative microcontroller and software solutions