CATEGORIES

SPC56 P line MCUs

The SPC56 P Line of 32-bit Automotive MCUs, based on Power Architecture technology, offers a cost-competitive solution to cover a wide range of motor control, body, electric power steering and safety-oriented applications.

The distinctive functions of the SPC56 P Line include flexible PMW and timers with programmable cross triggering unit, for the development of real-time and sensorless field-oriented control solutions.

The SPC56 P Line provides flexibility with memory sizes up to 1 Mbyte and ADCs to ensure a perfect fit in terms of performance versus application needs, and allow a seamless upgrade if application requirements change over time.

When additional computational needs are required, it is easy to migrate to the dual-core SPC56 AP Line, preserving both hardware and software compatibility.

The portfolio includes devices designed for airbag applications.

The SPC56 P Line features:

  • Single e200z0 core
  • 192 Kbytes to 1 Mbyte of Flash memory
  • 12 to 80 Kbytes of RAM memory


SPC56 P Line and SPC56 AP scalability matrix: