SPC560D30L1

Active
Design Win Education

32-bit Power Architecture MCU for Automotive Body and Gateway Applications

Download datasheet

Product overview

Description

These 32-bit automotive microcontrollers are a family of system-on-chip (SoC) devices designed to be central to the development of the next wave of central vehicle body controller, smart junction box, front module, peripheral body, door control and seat control applications.

This family is one of a series of next-generation integrated automotive microcontrollers based on the Power Architecture technology and designed specifically for embedded applications.

The advanced and cost-efficient e200z0h host processor core of this automotive controller family complies with the Power Architecture technology and only implements the VLE (variable-length encoding) APU (auxiliary processing unit) and provides improved code density. It operates at speed of up to 48 MHz and offers high performance processing optimized for low power consumption. It capitalizes on the available development infrastructure of current power architecture devices and is supported with software drivers, operating systems and configuration code to assist with the user’s implementations.

The device platform has a single level of memory hierarchy and can support a wide range of on-chip static random access memory (SRAM) and internal flash memory.

  • All features

    • AEC-Q100 qualified
    • High-performance up to 48 MHz e200z0h CPU
      • 32-bit Power Architecture® technology CPU
      • Variable length encoding (VLE)
    • Memory
      • Up to 256 KB Code Flash with ECC
      • Up to 64 (4x16) KB Data Flash with ECC
      • Up to 16 KB SRAM with ECC
    • Interrupts
      • 16 priority levels
      • Non-maskable interrupt (NMI)
      • Up to 38 external interrupts including 18 wakeup lines
    • 16-channel eDMA
    • GPIOs: 45 (LQFP64), 79 (LQFP100)
    • Timer units
      • 4-channel 32-bit periodic interrupt timers
      • 4-channel 32-bit system timer module
      • System watchdog timer
      • 32-bit real-time clock timer
    • 16-bit counter time-triggered I/Os
      • Up to 28 channels with PWM/MC/IC/OC
      • 5 independent counters
      • 27-channels with ADC trigger capability
    • 12-bit analog-to-digital converter (ADC) with up to 33 channels
      • Up to 61 channels via external multiplexing
      • Individual conversion registers
      • Cross triggering unit (CTU)
    • Dedicated diagnostic module for lighting
      • Advanced PWM generation
      • Time-triggered diagnostics
      • PWM-synchronized ADC measurements
    • Communications interfaces
      • 1 FlexCAN interface (2.0B active) with32 message buffers
      • 3 LINFlex/UART, 1 with DMA capability
      • 2 DSPI
    • Clock generation
      • 4 to 16 MHz fast external crystal oscillator
      • 16 MHz fast internal RC oscillator
      • 128 kHz slow internal RC oscillator
      • Software-controlled FMPLL
      • Clock monitoring unit
    • Exhaustive debugging capability
      • Nexus1 on all packages
      • Nexus2+ available on emulation device (SPC560B64B2-ENG)
    • On-chip CAN/UART bootstrap loader
    • Low power capabilities
      • Several low power mode configurations
      • Ultra-low power standby with RTC, SRAM and CAN monitoring
      • Fast wakeup schemes
    • Single 5 V or 3.3 V supply
    • Operates in ambient temperature range of-40 to 125 °C

EDA Symbols, Footprints and 3D Models

STMicroelectronics - SPC560D30L1

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
SPC560D30L1B4E0X
Active
LQFP 64 10x10x1.4 mm Automotive Ecopack2

SPC560D30L1B4E0X

Package:

LQFP 64 10x10x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 64 10x10x1.4 mm

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
CPU Clock Frequency (MHz) (max)
Features set
Flash Size (kB) (Data)
min
max
SPC560D30L1B4E0X
Available at distributors

Distributor availability of SPC560D30L1B4E0X

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

SPC560D30L1B4E0X Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

SPC560D30L1B4E0X

Operating Temperature (°C)

Min:

Max:

CPU Clock Frequency (MHz) (max):

48

Features set:

-

Flash Size (kB) (Data):

128

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors