SPC56EC74L8

Active
Design Win Education

32-bit Power Architecture MCU for Automotive Body and Gateway Applications

Download datasheet

Product overview

Description

The SPC564Bxx and SPC56ECxx is a new family of next generation microcontrollers built on the Power Architecture embedded category. This document describes the features of the family and options available within the family members, and highlights important electrical and physical characteristics of the device.

The SPC564Bxx and SPC56ECxx family expands the range of the SPC560B microcontroller family. It provides the scalability needed to implement platform approaches and delivers the performance required by increasingly sophisticated software architectures. The advanced and cost-efficient host processor core of the SPC564Bxx and SPC56ECxx automotive controller family complies with the Power Architecture embedded category, which is 100 percent user-mode compatible with the original Power Architecture user instruction set architecture (UISA). It operates at speeds of up to 120 MHz and offers high performance processing optimized for low power consumption. It also capitalizes on the available development infrastructure of current Power Architecture devices and is supported with software drivers, operating systems and configuration code to assist with users implementations.

  • All features

    • e200z4d, 32-bit Power Architecture®
      • up to 120 MHz and 200 MIPs operation
    • e200z0h, 32-bit Power Architecture
      • up to 80 MHz and 75 MIPs operation
    • Memory
      • Up to 3 MByte on-chip Flash with ECC
      • Up to 256 KByte on-chip SRAM with ECC
      • 64KByte on-chip Data Flash with ECC
      • 16-entry memory protection unit (MPU)
      • User selectable Memory BIST
    • Interrupts
      • 255 interrupt sources with 16 priority levels
      • Up to 54 ext. IRQ including 30 wake-up
    • GPIOs: from 147 (LQFP176) to 199 (LBGA256)
    • System timer units
      • 8-ch. 32-bit periodic interrupt timer (PIT)
      • 4-channel 32-bit system timer (STM)
      • Safety System Watchdog Timer (SWT)
      • Real-time clock timer (RTC/API)
    • eMIOS, 16-bit counter timed I/O units
      • Up to 64 channels with PWM/MC/IC/OC
    • Two ADC (10-bit and 12-bit)
      • Up to 62 channels extendable to 90 ch.
      • Multiple Analog Watchdog
    • Dedicated diagnostic features for lighting
      • Advanced shiffted PWM generation
      • ADC conversion synchronized on PWM
    • Communication interfaces
      • Up to 6 FlexCAN with 64 buffers each
      • Up to 10 LINFlex/UART channels
      • Up to 8 buffered DSPI channels
      • I2C interface
      • One FleyRay (dual-ch.) with 128 buffers
      • Fast Ethernet Controller
    • Cryptographic Services Engine (CSE)
      • AES-128 en/decryption, CMAC auth.
      • Secured device boot mode
    • 32-ch. eDMA with multiple request sources
    • Clock generation
      • 4 to 40 MHz main oscillator
      • 16 MHz internal RC oscillator
      • Software-controlled FMPLL
      • 128 kHz internal RC oscillator
      • 32 kHz auxiliary oscillator
      • Clock Monitoring Unit (CMU)
    • Low power capabilities
      • Ultra low power STANDBY
      • CAN Sampler to store CAN ID in STBY
      • Fast wake-up and exectute from RAM
    • Exhaustive debugging capability
      • Nexus 3+ interface on LBGA256 only
      • Nexus 1 on all devices
    • Voltage supply
      • Single 5 V or 3.3 V supply
      • On-chip Vreg with external ballast transitor
    • Operating temperature range -40 to 125 °C

EDA Symbols, Footprints and 3D Models

STMicroelectronics - SPC56EC74L8

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
SPC56EC74L8C9E0X
Active
LQFP 208 28x28x1.4 mm Automotive Ecopack2

SPC56EC74L8C9E0X

Package:

LQFP 208 28x28x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 208 28x28x1.4 mm

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
CPU Clock Frequency (MHz) (max)
Features set
Flash Size (kB) (Data)
min
max
SPC56EC74L8C9E0X
Available at distributors

Distributor availability of SPC56EC74L8C9E0X

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

SPC56EC74L8C9E0X Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

SPC56EC74L8C9E0X

Operating Temperature (°C)

Min:

Max:

CPU Clock Frequency (MHz) (max):

120

Features set:

-

Flash Size (kB) (Data):

64

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors