ISOSD61

Active
Education

High accuracy isolated Sigma-Delta modulator

Download datasheet Order Direct

Product overview

Description

The ISOSD61 is a galvanic isolated second order Sigma-Delta modulator based on embedded transformer coupling technology. It converts an analog input signal with maximum range of ±320 mV into a high speed, 25 Msps, 1-bit digital data stream. The signal information can be rebuilt by means of a digital filtering. The modulator is isolated from the digital I/O section through a high-speed isolated data coupling, whose performances are far better than other isolated transceivers like optocouplers.

  • All features

    • Up to 25 MHz external clock input
    • ±320 mV full scale analog input range
    • 16 bits resolution, no missing codes
    • 86 dB typical SNR
    • -83 dB typical THD
    • 13 bits typical ENOB
    • Low Voltage Differential Signaling (LVDS) and Single - ended (TTL/CMOS) options
    • –40°C to +125°C extended industrial temperature range
    • SO-16 wide package
    • 30 kV/µs typical High Common-mode transient immunity
    • 5000 VPEAK Isolation Voltage VIOTM
    • 1700 VPEAK Working Voltage VIORM
    • Safety and Regulatory approvals:
      • IEC 60747-17 certified in SO16W package, File Number: 5022192-4880-0002/300335
      • UL1577 certified, File Number: E362869

You might also like...

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      EVALST-3PHISOSD

      Active

      3-phase full shunt current meter evaluation board based on ISOSD61 and STM32F413RH

      Data converters eval boards ST
      EVALST-3PHISOSD

      Description:

      3-phase full shunt current meter evaluation board based on ISOSD61 and STM32F413RH

      EVALST-ISOSD61L

      Active

      Evaluation board for ISOSD61L isolated sigma-delta converter

      Data converters eval boards ST
      EVALST-ISOSD61L

      Description:

      Evaluation board for ISOSD61L isolated sigma-delta converter

      EVALST-ISOSD61T

      Active

      Evaluation board for ISOSD61 isolated sigma-delta converter

      Data converters eval boards ST
      EVALST-ISOSD61T

      Description:

      Evaluation board for ISOSD61 isolated sigma-delta converter

      STDES-AKI003V1

      Active

      Sigma-delta current sensing solution for industrial drive applications

      Data converters eval boards --
      STDES-AKI003V1

      Description:

      Sigma-delta current sensing solution for industrial drive applications

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ISOSD61

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
ISOSD61
Active
SO-16W Industrial Ecopack2 - -
ISOSD61L
Active
SO-16W Industrial Ecopack2 - -
ISOSD61LTR
Active
SO-16W Industrial Ecopack2 - -
ISOSD61TR
Active
SO-16W Industrial Ecopack2 - -

ISOSD61

Package:

SO-16W

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO-16W

Grade

Industrial

RoHS Compliance Grade

Ecopack2

ISOSD61L

Package:

SO-16W

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO-16W

Grade

Industrial

RoHS Compliance Grade

Ecopack2

ISOSD61LTR

Package:

SO-16W

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO-16W

Grade

Industrial

RoHS Compliance Grade

Ecopack2

ISOSD61TR

Package:

SO-16W

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO-16W

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
ISOSD61
Active
3.3275 / 1k
Available at 4 distributors

Distributor availability of ISOSD61

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 124 1
ANGLIA Live EUROPE 1245 1
MOUSER WORLDWIDE 1188 1
DIGIKEY WORLDWIDE 1202 1

Distributor reported inventory date: 4/26/2025

SO-16W Tube TAIWAN EAR99
ISOSD61LTR
Active
3.3275 / 1k
Available at 2 distributors

Distributor availability of ISOSD61LTR

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 173 1
DIGIKEY WORLDWIDE 1000 1

Distributor reported inventory date: 4/26/2025

SO-16W Tape and Reel TAIWAN EAR99
ISOSD61TR
Active
3.3275 / 1k
Available at 2 distributors

Distributor availability of ISOSD61TR

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 797 1
DIGIKEY WORLDWIDE 945 1

Distributor reported inventory date: 4/26/2025

SO-16W Tape and Reel TAIWAN EAR99
ISOSD61L
Active
3.3275 / 1k
Available at 4 distributors

Distributor availability of ISOSD61L

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 1016 1
ANGLIA Live EUROPE 1245 1
MOUSER WORLDWIDE 1184 1
DIGIKEY WORLDWIDE 219 1

Distributor reported inventory date: 4/26/2025

SO-16W Tube TAIWAN EAR99

ISOSD61 Active

Budgetary Price (US$)*/Qty:
3.3275 / 1k
Package:
SO-16W
Packing Type:
Tube
RoHS:
Country of Origin:
TAIWAN
ECCN (US):
EAR99
ECCN (EU):
-

Part Number:

ISOSD61

Distributor Name

Farnell Element14

Stock

124

Min.Order

1

ANGLIA Live

Stock

1245

Min.Order

1

MOUSER

Stock

1188

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

1202

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 4/26/2025

ISOSD61LTR Active

Budgetary Price (US$)*/Qty:
3.3275 / 1k
Package:
SO-16W
Packing Type:
Tape and Reel
RoHS:
Country of Origin:
TAIWAN
ECCN (US):
EAR99
ECCN (EU):
-

Part Number:

ISOSD61LTR

Distributor Name

MOUSER

Stock

173

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

1000

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 4/26/2025

ISOSD61TR Active

Budgetary Price (US$)*/Qty:
3.3275 / 1k
Package:
SO-16W
Packing Type:
Tape and Reel
RoHS:
Country of Origin:
TAIWAN
ECCN (US):
EAR99
ECCN (EU):
-

Part Number:

ISOSD61TR

Distributor Name

MOUSER

Stock

797

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

945

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 4/26/2025

ISOSD61L Active

Budgetary Price (US$)*/Qty:
3.3275 / 1k
Package:
SO-16W
Packing Type:
Tube
RoHS:
Country of Origin:
TAIWAN
ECCN (US):
EAR99
ECCN (EU):
-

Part Number:

ISOSD61L

Distributor Name

Farnell Element14

Stock

1016

Min.Order

1

ANGLIA Live

Stock

1245

Min.Order

1

MOUSER

Stock

1184

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

219

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 4/26/2025

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors