SPC564A80AVB176

Active
Design Win

VertiCal base board for A-line 4M in LQFP176 target package

Download databrief

Product overview

Description

The Vertical Adapter is designed to substitute the device on an ECU version used during engine calibration.

All VertiCal hardware is designed to support a standardized tool connector, allowing a variety of calibration and debug hardware to be connected and reused.

VertiCal components are available to support a wide range of SPC564AXX devices in various package types.

Optional POLYPOD-TQ176 and POLYPOD-BG324 allow mounting the SPC564A70AVB176 and SPC564A80AVB176/324 boards on the application's module. The system can be integrated with an optional SPC56XVTOP-A RAM top board for increased overlay memory and additional debug connections.

  • All features

    • Support for LQFP144 and LQFP176 MCU production package allowing calibration systems to be built without requiring modifications to the standard production system housing
    • VertiCal interconnect standard supported by multiple calibration tool developers, ensuring maximum flexibility in tool choice.
    • On-board latch providing a 16-bit de-multiplexed bus interface from the SPC564AXX 16-bit multiplexed calibration interface.
    • Support for Nexus-based debug tools even if application PCB does not include Nexus connector.
    • Nexus functionality with 12 Message Data Out (MDO) signals.
    • Support for full-feature calibration tools, via availability of comprehensive set of device signals available on VertiCal connector.
    • Allows system calibration without impacting standard MCU I/O resources.
    • Allows system calibration regardless of availability of standard MCU external bus.
    • Specifications:
    • Board Size 30 x 40.5mm
    • Target connector compatible with TQPACK144SD and TQPACK176SD

You might also like...

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
SPC564A80AVB176
Active
CARD Industrial Ecopack1
SPC564A80AVB17G
Evaluation
CARD Industrial Ecopack1

SPC564A80AVB176

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack1

SPC564A80AVB17G

Package:

CARD

Material Declaration**:

Marketing Status

Evaluation

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
SPC564A80AVB176
Available at distributors

Distributor availability of SPC564A80AVB176

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

SPC564A80AVB17G
Available at distributors

Distributor availability of SPC564A80AVB17G

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

SPC564A80AVB176 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

SPC564A80AVB176

Supplier:

ST

Core Product:

-

Distributor Name

Distributor reported inventory date:

SPC564A80AVB17G Evaluation

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

SPC564A80AVB17G

Supplier:

ST

Core Product:

-

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors