Product overview
Description
StellarLINK is the STMicroelectronics programmer for automotive MCUs, supporting the whole family of Stellar MCUs, SR5 and SR6, as well as the traditional SPC5 microcontrollers. StellarLINK is a passive USB-to-JTAG debugger and programmer dongle, which provides a cost-effective, small-size, and fast-prototyping solution for any vehicle applications of today and tomorrow.
StellarLINK ensures short development time through an easy-to-use hardware and a simple software fully integrated into STMicroelectronics’ StellarStudio and SPC5-STUDIO IDEs.
The JTAG interface ensures an easy plug to any STMicroelectronics standalone automotive microcontroller and its evaluation boards [compliant with the IEEE 1149.1 JTAG protocol].
StellarLINK provides a virtual COM port interface enabling the host PC to communicate with the microcontroller through a UART.
StellarLINK software is free downloadable from STMicroelectronics website.
-
All features
- USB/JTAG debugger dongle for STMicroelectronics automotive MCU
- USB connector for supply and data communication
- Enable application run and debug on Stellar and SPC5x devices
- Compliant with IEEE 1149.1 JTAG protocol
- Integrates serial port connection via USB interface (virtual COM)
- Provides NVM programming (erase/program/verify)
- Connectors:
- 20-pin Arm® connector for JTAG/main DAP interface
- 10-pin header connector for JTAG/main DAP interface
- 14-pin header connector for JTAG interface
- 3-pin header connector for UART interface
- Status LEDs to indicate target’s IO voltage, connection state, and running state
- Operating temperature range: from 0 °C to 50 °C
You might also like...
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
STELLARLINK | Active | CARD | Industrial | Ecopack1 | |
STELLARLINK
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
STELLARLINK | | | distributors No availability of distributors reported, please contact our sales office |
|
|
STELLARLINK Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors