SR5E1E3

Preview
Education

SR5 E1 line of Stellar electrification MCUs, 32-bit Arm Cortex M7 automotive MCU 2x cores, 2 MB Flash, rich analog, high-resolution timer, HSM, ASIL-D

Download datasheet

Product overview

Description

The SR5E1E3, SR5E1E5, SR5E1E7 MCU family has been designed to meet the enhanced digital control and high-performance analog requirements requested by the new wide bandgap power technologies, silicon carbide and GAN, from power conversion applications such as on-board charger and DC/DC converters as well as advanced motor control like traction inverter applications.

SR5E1E3, SR5E1E5, SR5E1E7 also offer superior real-time and safe performance with the highest ASIL-D capability, security cryptographic services (HSM) and high efficiency OTA reprogramming capability.

  • All features

      • AEC-Q100 automotive qualified
      • SR5 high-performance analog MCUs offering:
        • Digital and analog high-frequency control requested by new wide-bandgap technologies (silicon carbide and gallium nitride)
        • Superior real-time and functional safety performance (ASIL-D capability)
        • Built-in fast and cost-optimized OTA (over-the-air) reprogramming capability (with built-in dual-image storage)
        • High-speed security cryptographic services (HSM)
    • Cores
      • 2× 32-bit Arm® Cortex®‑M7 with double-precision FPU, L1 cache and DSP instructions running at up to 300 MHz to reach 1284 DMIPS/2.14 DMIPS/MHz/core (Dhrystone 2.1)
        • Split-lock configuration, allowing either 2 cores in parallel or 1 core in lockstep configuration
      • 2 DMA engines in lockstep configuration
    • Memories
      • Up to 2 MB on-chip flash memory with read while write support
        • 1920 KB code flash memory split in two banks allowing 960 KB OTA reprogramming
        • 160 KB HSM dedicated code flash memory
      • 96 KB data flash memory (64 KB + 32 KB dedicated to HSM)
      • 488 KB on-chip general-purpose SRAM:
        • 2× 32 KB instruction TCM + 2× 64 KB data TCM
        • 256 KB system RAM
        • 40 KB HSM dedicated system RAM
    • Security: hardware security module (HSM)
      • Cybersecurity ISO/SAE 21434 compliance (refer to the cybersecurity reference manual for details)
      • On-chip high-performance security module with EVITA medium support with dedicated RAM and flash memory
      • Based on a Cortex®‑M0+ core running at up to 150 MHz
      • Hardware accelerator for symmetric cryptography
    • Safety: comprehensive new generation ASIL-D safety concept
      • State of the art safety measures at all level of the architecture for most efficient implementation of ISO26262 ASIL-D functionalities
      • FCCU for collection and reaction to failure notifications with enhanced configurability
      • Memory error management unit (MEMU) for collection and reporting of error events in memories
      • Cyclic redundancy check (CRC) unit
    • Enhanced peripherals for fast control loop capability
      • 12 timers:
        • 2× HRTIM (high-resolution and complex waveform builder) in total: 12× 16-bit counters, up to 102 ps resolution, 24 PWM
        • 2× 16-bit 6-channel advanced control timers in total, with up to 12× PWM
        • 2× 32-bit general purpose timers in total, with up to 8× IC/OC/PWM or pulse counter and quadrature encoder input
        • 4× 16-bit general purpose timers in total, with up to 11× PWM, 2 of which paired
        • 2× 16-bit basic timers
      • Enhanced analog-to-digital converter system with:
        • 5 separate 12-bit SAR analog converters, 8 channels each. Sampling rate up to 2.5 MSPS in single mode, 5 MSPS in dual mode
        • 2 separate 16-bit sigma-delta analog converters
      • 12-bit digital-to-analog converters (DAC)
        • 2 buffered external channels 1 MSPS
        • 8 unbuffered internal channels 15 MSPS
      • 8 rail-to-rail analog comparators, 50 ns propagation delay
      • Hardware accelerator
        • 1× CORDIC for trigonometric functions acceleration
    • Communication interfaces
      • 4 modular controller area network (MCAN) modules, all supporting flexible data rate (ISO CAN-FD)
      • 3 UART modules with LIN functionality
      • 4 serial peripheral interface (SPI) modules, 2 multiplexed with I²S interfaces
      • 2 I²C modules
    • Advanced debug and trace for high-performance automotive application development
      • Built around Arm® CoreSight™-600
      • Debug interface: Arm® CoreSight™ JTAG (IEEE 1149.1) or SWD
      • 4 KB embedded trace FIFO for both on- and off-chip tracing
      • Trace port for off-chip tracing: parallel trace port configurable from 1 to 8 data lines
    • Others
      • Power efficiency management, through separate power modes for any selected cores, peripherals or memories
      • Boot assist flash (BAF) supports factory programming using a serial loader through CAN or UART
      • Junction temperature range -40 °C to 150 °C
      • Integrated power supply scheme:
        • Integrated internal SMPS regulator
        • 3.3 V supply & GPIOs

You might also like...

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      StellarLINK

      Active

      StellarLINK in-circuit debugger/programmer for Stellar and SPC5 automotive microcontrollers

      Hardware development tools for Stellar MCUs ST
      StellarLINK

      Description:

      StellarLINK in-circuit debugger/programmer for Stellar and SPC5 automotive microcontrollers
    • Part number
      Status
      Description
      Type
      Supplier

      StellarStudio

      Active

      Code generator, quick resources configurator and Eclipse development environment for Stellar automotive MCUs

      Stellar software development tools ST
      StellarStudio

      Description:

      Code generator, quick resources configurator and Eclipse development environment for Stellar automotive MCUs

      StellarStudioAI

      Active

      Artificial Intelligence (AI) plug-in for StellarStudio development environment

      Stellar software development tools ST
      StellarStudioAI

      Description:

      Artificial Intelligence (AI) plug-in for StellarStudio development environment

EDA Symbols, Footprints and 3D Models

STMicroelectronics - SR5E1E3

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
SR5E1E370C30F01X
Preview
TQFP 100 14x14x1.0 Automotive Safety Cybersecurity Ecopack2

SR5E1E370C30F01X

Package:

TQFP 100 14x14x1.0

Material Declaration**:

Marketing Status

Preview

Package

TQFP 100 14x14x1.0

Grade

Automotive Safety Cybersecurity

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
CPU Clock Frequency (MHz) (max)
Flash Size (kB) (Data)
min
max
SR5E1E370C30F01X
Available at distributors

Distributor availability of SR5E1E370C30F01X

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

SR5E1E370C30F01X Preview

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

SR5E1E370C30F01X

Operating Temperature (°C)

Min:

Max:

CPU Clock Frequency (MHz) (max):

300

Flash Size (kB) (Data):

-

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors