Product overview
Description
STLINK-V3MODS is a small‑size debugging and programming probe for STM32 microcontrollers.
The JTAG/SWD interfaces are used to communicate with any STM32 microcontroller located on an application board.
STLINK-V3MODS also provides a Virtual COM port interface enabling the host PC to communicate with the target microcontroller through one UART, and bridge interfaces (SPI, I2C, CAN, and GPIOs) simplifying, for instance, the field programming through the bootloader.
STLINK-V3MODS is ready to be embedded in a controller application and can be directly soldered on the PCB motherboard.
-
All features
- Modular probe with small size: approximately 15 × 30 mm
- Direct‑to‑PCB implementation by 2 × 16‑pin 1.27 mm edge castellated vias, with all signals available in the required minimum PCB surface
- Self-powered through a USB Micro-B connector
- USB 2.0 high‑speed compatible interface
- 5 V source output capability up to 200 mA
- JTAG/SWD (Serial Wire Debug) specific features:
- 3.0 to 3.6 V application voltage support and 5 V tolerant inputs
- JTAG communication support
- SWD and SWV (Serial Wire Viewer)
- Virtual COM port (VCP) specific features:
- 3.0 to 3.6 V application voltage support on the UART interface and 5 V tolerant inputs
- VCP frequency up to 15 MHz
- Multipath bridge USB to SPI/UART/I2C/CAN/GPIOs specific features:
- 3.0 to 3.6 V application voltage support and 5 V tolerant inputs
- Drag-and-drop flash programming
- Two color LEDs: communication and power