Product overview
Description
STM32 ISP IQTune (STM32-ISP-IQTune) is a comprehensive STM32 ISP tuning software. It offers a wide range of features and services to help professional and nonprofessional STM32 users to tune their STM32 embedded ISP.
It is composed of two parts:
- STM32 ISP IQTune desktop application, a desktop application running on a host computer (Linux® Ubuntu®, Windows®, or macOS®)
- ISP IQTune application, an embedded application running on the device to be tuned
The two parts communicate via a USB connection between the host computer and the STM32 target to be tuned. STM32 ISP IQTune provides all the services for the users to tune their STM32 ISP for an RGB RAW Bayer or monochrome RAW sensor and its associated lens. STM32 ISP IQTune gives access to the tuning of STM32 ISP parameters. It can analyze the image quality for:
- The easy tuning of the STM32 ISP in any light condition
- The definition of the white balance ISP gain (RGB sensor only)
- The settings of the color correction matrix for a white balance profile (RGB sensor only)
Finally, STM32 ISP IQTune provides information and metrics about color accuracy according to the ISP configuration defined by the user.
Additionally, the following materials are needed to tune the STM32 ISP:
- Color checker chart
- Spectrometer
- Light box (optional)
Refer to the STM32 MPU wiki at wiki.st.com/stm32mpu for a description of the full ISP tuning procedure on compatible STM32 microprocessors.
Refer to the STM32 MCU wiki at wiki.st.com/stm32mcu for a description of the full ISP tuning procedure on compatible STM32 microcontrollers.
-
All features
- Step-by-step tuning of the STM32 ISP blocks for any RAW image sensor and its associated lens
- Intuitive user interface for easy visualization and configuration of the STM32 ISP parameters
- Live preview for the immediate checking of modified settings
- Automatic identification of the image sensor and its main characteristics from shared sensor driver information
- Configuration of advanced 2A algorithms:
- Auto exposure (AE)
- Auto white balance (AWB)
- Integrated tool for image quality analysis, working with any illuminant, including:
- Automated calculation of the STM32 ISP gain to be applied
- Automated calculation of the color correction matrix
- Color accuracy analysis with delta metrics between the rendered color and the reference color
- STM32 ISP configuration import and export modes
- Detailed documentation and tutorials for users
Get Software
Part Number | General Description | Latest version | Supplier | ECCN (EU) | ECCN (US) | Download | |
---|---|---|---|---|---|---|---|
STM32-IQTune-Mac | STM32 ISP IQTune desktop application for Mac OS | 1.2.0 | ST | NEC | EAR99 | Get latest | |
STM32-IQTune-Win | STM32 ISP IQTune desktop application for Windows OS | 1.2.0 | ST | NEC | EAR99 | Get latest | |
X-CUBE-ISP | ISP tuning tool application for STM32N6 series. | 1.1.0 | - | NEC | EAR99 | ||
meta-st-x-linux-isp | ISP tuning tool application for STM32MP2 series. | 6.0.0 | - | NEC | EAR99 | ||
STM32-IQTune-Lin | STM32 ISP IQTune desktop application for Linux OS | 1.2.0 | ST | NEC | EAR99 | Get latest |