Product overview
Description
The BAT48 series uses 40 V Schottky barrier diodes packaged in SOD-123, SOD-323 or DO-35. This series is general purpose and features very low turn-on voltage and fast switching.
-
All features
- Low leakage current losses
- Negligible switching losses
- Low forward and reverse recovery times
- Extremely fast switching
- Surface mount device
- Low capacitance diode
Recommended for you
Events and Seminars
Related Applications
Personal electronics
All tools & software
-
-
Part number Status Description Type Supplier Worldwide,Asia,Europe,Africa,North America,South America,Oceania,Afghanistan,Bahrain,Bangladesh,Bhutan,Brunei,Burma (Myanmar),Cambodia,China,East Timor,India,Indonesia,Iraq,Japan,Jordan,Kazakhstan,Kuwait,Kyrgyzstan,Laos,Malaysia,Maldives,Mongolia,Nepal,Oman,Pakistan,Philippines,Qatar,Russian Federation,Saudi Arabia,Singapore,South Korea,Sri Lanka,Taiwan,Tajikistan,Thailand,Turkmenistan,United Arab Emirates,Uzbekistan,Vietnam,Yemen,Albania,Andorra,Armenia,Austria,Azerbaijan,Belarus,Belgium,Bosnia and Herzegovina,Bulgaria,Croatia,Cyprus,Czech Republic,Denmark,Estonia,Finland,France,Georgia,Germany,Greece,Hungary,Iceland,Ireland,Israel,Italy,Latvia,Liechtenstein,Lithuania,Luxembourg,Macedonia,Malta,Moldova,Monaco,Montenegro,Netherlands,Norway,Poland,Portugal,Romania,San Marino,Serbia,Slovakia,Slovenia,Spain,Sweden,Switzerland,Turkey,Ukraine,United Kingdom,Vatican City,Algeria,Angola,Benin,Botswana,Burkina,Burundi,Cameroon,Cape Verde,Central African Republic,Chad,Comoros,Democratic Republic of Congo,Djibouti,Egypt,Equatorial Guinea,Eritrea,Ethiopia,Gabon,Gambia,Ghana,Guinea,Guinea-Bissau,Ivory Coast,Kenya,Lesotho,Liberia,Libya,Madagascar,Malawi,Mali,Mauritania,Mauritius,Morocco,Mozambique,Namibia,Niger,Nigeria,Rwanda,Sao Tome and Principe,Senegal,Seychelles,Sierra Leone,Somalia,South Africa,Swaziland,Tanzania,Togo,Tunisia,Uganda,Zambia,Zimbabwe,Antigua and Barbuda,Bahamas,Barbados,Belize,Canada,Costa Rica,Dominica,Dominican Republic,El Salvador,Grenada,Guatemala,Haiti,Honduras,Jamaica,Mexico,Nicaragua,Panama,Saint Kitts and Nevis,Saint Lucia,Saint Vincent and the Grenadines,Trinidad and Tobago,United States,Argentina,Bolivia,Brazil,Chile,Colombia,Ecuador,Guyana,Paraguay,Peru,Suriname,Uruguay,Venezuela,Australia,Fiji,Kiribati,Marshall Islands,Micronesia,Nauru,New Zealand,Palau,Papua New Guinea,Samoa,Solomon Islands,Tonga,Tuvalu,Vanuatu ActiveDiode product finder application for Android and iOS
Finder Apps ST
-
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.1 | 19 Sep 2016 | 19 Sep 2016 |
Application Notes (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.3 | 20 May 2024 | 20 May 2024 | ||
2.2 | 20 May 2024 | 20 May 2024 |
Flyers (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 07 Nov 2022 | 07 Nov 2022 |
EDA Symbols, Footprints and 3D Models
STMicroelectronics - BAT48
Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
Please select one model supplier :

Symbols

Footprints

3D models
All resources
Resource title | Version | Latest update |
---|
SPICE models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 8.0 | 07 Dec 2021 | 07 Dec 2021 |
If you don't want to login now, you can download the CAD design file by simply providing your name and e-mail address in the form below and validating it.
This allows us to stay in contact and inform you about updates of this CAD design file.
For subsequent downloads this step will not be required for most of our CAD design files.
To validate your e-mail and start the download, please click on the link inside the e-mail that has been sent to you. This link will be valid for 24 hours. Please check your spam filters in case you did not receive the e-mail.
Unfortunately, the link you clicked didn't work. Don't worry, here are the steps you can take to get your download started:
If you still can't download the CAD design file, please reach out to us on the ST Community and we will help you- Ensure you are using the same browser used to made the initial request
- Check that cookies are allowed in your browser
- Update your browser to its latest version
- Please also note that links forwarded by somebody else will not work
The e-mail address that you have entered during the download attempt has not yet been validated. Please check your inbox for the e-mail with the download link. In case you did not receive the e-mail, or you entered a wrong e-mail address, you can start-over the process.
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
---|---|---|---|---|---|---|---|
BAT48 | Active | DO-35 | Industrial | Ecopack2 | - | - | |
BAT48JFILM | Active | SOD323 | Industrial | Ecopack2 | - | - | |
BAT48ZFILM | Active | SOD-123 | Industrial | Ecopack2 | - | - |
Marketing Status
Package
DO-35
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
SOD323
Grade
Industrial
RoHS Compliance Grade
Ecopack2
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | Junction Temperature (°C) (max) | |||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
BAT48JFILM | Active | 0.041 / 100 | Available at 5 distributors Distributor availability of BAT48JFILM
Distributor reported inventory date: 4/14/2025 | | | | Buy from Distributor | | SOD323 | Tape and Reel | CHINA | EAR99 | NEC | 150 | ||||||||||||||||||||||||||||||||||||||||
BAT48ZFILM | Active | 0.043 / 100 | Available at 3 distributors Distributor availability of BAT48ZFILM
Distributor reported inventory date: 4/14/2025 | | | | Buy from Distributor | | SOD-123 | Tape and Reel | CHINA | EAR99 | NEC | 150 | ||||||||||||||||||||||||||||||||||||||||
BAT48 | Active | 0.022 / 1k | Available at 6 distributors Distributor availability of BAT48
Distributor reported inventory date: 4/15/2025 | | | | Buy from Distributor | | DO-35 | Tape and Reel | CHINA | EAR99 | NEC | 150 |
BAT48JFILM Active
Part Number:
BAT48JFILM
Junction Temperature (°C) (max):
150
Farnell Element14
Stock
15991Min.Order
1MOUSER
Stock
24019Min.Order
1AVNET
Stock
21000Min.Order
0DIGIKEY
Stock
18687Min.Order
1Newark Element14
Stock
16902Min.Order
0Distributor reported inventory date: 4/14/2025
Stock
Min.Order
BAT48ZFILM Active
Part Number:
BAT48ZFILM
Junction Temperature (°C) (max):
150
Farnell Element14
Stock
14187Min.Order
1MOUSER
Stock
37806Min.Order
1DIGIKEY
Stock
30780Min.Order
1Distributor reported inventory date: 4/14/2025
Stock
Min.Order
BAT48 Active
Part Number:
BAT48
Junction Temperature (°C) (max):
150
Farnell Element14
Stock
53264Min.Order
1ANGLIA Live
Stock
273900Min.Order
100MOUSER
Stock
22367Min.Order
1FUTURE
Stock
12000Min.Order
4000DIGIKEY
Stock
1952Min.Order
1Newark Element14
Stock
24376Min.Order
0Distributor reported inventory date: 4/15/2025
Stock
Min.Order
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors