Product overview
Description
The BAT54 series use the 40 V Schottky barrier diodes packaged in SOT-23 and SOT-323.
These devices are suitable for automotive applications.
-
All features
- AEC-Q101 qualified
- Low conduction and reverse losses
- Negligible switching losses
- Low forward and reverse recovery times
- Extremely fast switching
- Surface mount device
- Low capacitance diode
- PPAP capable
- ECOPACK®2 compliant component
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
SPICE models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 8.0 | 11 Sep 2024 | 11 Sep 2024 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
BAT54AWFILMY | Active | SOT-323 | Automotive | Ecopack2 | |
BAT54CWFILMY | Active | SOT-323 | Automotive | Ecopack2 | |
BAT54FILMY | Active | SOT23 | Automotive | Ecopack2 | |
BAT54SFILMY | Active | SOT23 | Automotive | Ecopack2 | |
BAT54SWFILMY | Active | SOT-323 | Automotive | Ecopack2 | |
BAT54WFILMY | Active | SOT323 | Automotive | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Junction Temperature (°C) (max) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||
BAT54WFILMY | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
BAT54AWFILMY | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
BAT54SFILMY | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
BAT54FILMY | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
BAT54CWFILMY | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
BAT54SWFILMY | | | distributors No availability of distributors reported, please contact our sales office |
|
BAT54WFILMY Active
BAT54AWFILMY Active
BAT54SFILMY Active
BAT54FILMY Active
BAT54CWFILMY Active
BAT54SWFILMY Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors