STBR3012

Active
Design Win

High voltage rectifier for bridge applications

Download datasheet

Product overview

Description

The high quality design of this diode has produced a device with consistently reproducible characteristics and intrinsic ruggedness. These characteristics make it ideal for heavy duty applications that demand long term reliability like automotive applications.

Thanks to its ultra-low conduction losses, the STBR3012 is especially suitable for use as input bridge diode in battery chargers.

  • All features

    • Ultra low conduction losses
    • Ultra-low reverse losses
    • High junction temperature capability (+175 °C)
    • D²PAK HV creepage distance (anode to cathode) = 5.38 mm min. (with top coating)
    • ECOPACK®2 compliant (DO-247)

You might also like...

EDA Symbols, Footprints and 3D Models

The STMicroelectronics team - STBR3012

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STBR3012G2-TR
Active
D2PAK HV Industrial Ecopack1 - -
STBR3012W
Active
DO-247 Industrial Ecopack2 - -

STBR3012G2-TR

Package:

D2PAK HV

Material Declaration**:

PDF XML

Marketing Status

Active

Package

D2PAK HV

Grade

Industrial

RoHS Compliance Grade

Ecopack1

STBR3012W

Package:

DO-247

Material Declaration**:

PDF XML

Marketing Status

Active

Package

DO-247

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Junction Temperature (°C) (max)
min
max
STBR3012G2-TR
Available at distributors

Distributor availability of STBR3012G2-TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STBR3012W
Available at distributors

Distributor availability of STBR3012W

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STBR3012G2-TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STBR3012G2-TR

Operating Temperature (°C)

Min:

Max:

Junction Temperature (°C) (max):

175

Distributor Name

Distributor reported inventory date:

STBR3012W Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STBR3012W

Operating Temperature (°C)

Min:

Max:

Junction Temperature (°C) (max):

175

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors