STBR6008-Y

Active
Design Win

Automotive 800 V, 60 A Bridge Rectifier diode

Download datasheet Order Direct

Product overview

Description

The high quality design of this diode has produced a device with consistently reproducible characteristics and intrinsic ruggedness. These characteristics make it ideal for heavy duty applications that demand long term reliability like automotive applications.

Thanks to its ultra-low conduction losses, the STBR6008-Y is especially suitable for use as input bridge diode in battery chargers and charging stations.

  • All features

    • AEC-Q101 qualified
    • Ultra low conduction losses
    • Ultra-low reverse losses
    • High junction temperature capability (+175 °C)
    • VRRM guaranteed from -40 to +175 °C
    • PPAP capable
    • ECOPACK2 compliant

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STBR6008-Y

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STBR6008WY
Active
DO-247 Automotive Ecopack2

STBR6008WY

Package:

DO-247

Material Declaration**:

PDF XML

Marketing Status

Active

Package

DO-247

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
ESample Export Flag
EStore Flag
ESample Max Qty
EStore Min Order Qty (min)
Junction Temperature (°C) (max)
STBR6008WY
Available at distributors

Distributor availability of STBR6008WY

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STBR6008WY Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STBR6008WY

ESample Export Flag:

true

EStore Flag:

true

ESample Max Qty:

-

EStore Min Order Qty (min):

1

Junction Temperature (°C) (max):

175

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors