Product overview
Description
Axial and surface mount power Schottky rectifiers suited to switched mode power supplies and high frequency DC to DC converters.
Packaged in SMA, SMA Flat Notch, STmite flat, DO-41 and SOD123Flat, the STPS1L60 is ideal for use in low voltage, high frequency inverters and small battery chargers.
-
All features
- Negligible switching losses
- Low forward voltage drop
- Surface mount miniature packages
- Avalanche rated
- ECOPACK2 compliant
eDesignSuite
eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.
Power Management Design Center
Thermal-electrical Simulators for Components
Signal Conditioning Design Tool
NFC/RFID Calculators
Power Supply Design Tool
LED Lighting Design Tool
Digital Power Workbench
Power Tree Designer
AC Switches Simulator
STPOWER Studio
Twister Sim
TVS Simulator

Estimate
PCB Thermal Simulator
Active Filters
Comparators
Low side Current Sensing
High side Current Sensing
NFC Inductance
UHF Link Budget
NFC Tuning Circuit
Rectifier Diodes Simulator
You might also like...
Recommended for you
All tools & software
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
SPICE models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 10.0 | 05 May 2023 | 05 May 2023 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
STPS1L60A | Active | SMA | Industrial | Ecopack2 | |
STPS1L60MF | Active | STmiteFLAT | Industrial | Ecopack2 | |
STPS1L60RL | Active | DO 41 PLASTIC | Industrial | Ecopack2 | |
STPS1L60ZF | Active | SOD123Flat | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | Junction Temperature (°C) (max) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
STPS1L60A | | | distributors No availability of distributors reported, please contact our sales office |
| ||||||||||
STPS1L60MF | | | distributors No availability of distributors reported, please contact our sales office |
| ||||||||||
STPS1L60ZF | | | distributors No availability of distributors reported, please contact our sales office |
| ||||||||||
STPS1L60RL | | | distributors No availability of distributors reported, please contact our sales office |
|
STPS1L60A Active
STPS1L60MF Active
STPS1L60ZF Active
STPS1L60RL Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors