STPS30H60-Y

Active
Design Win

Automotive 60 V, 30 A Power Schottky Rectifier

Download datasheet Order Direct

Product overview

Description

Dual centre tab Schottky rectifier suited for high frequency switch mode power supply.

Packaged in D2PAK, this device is designed for use in automotive applications. In these applications this device provides a good margin between the remaining voltage applied on the diode and the voltage capability of the diode.

  • All features

    • High junction temperature capability
    • Avalanche rated
    • Low leakage current
    • Good trade-off between leakage current and forward voltage drop
    • High frequency operation
    • AEC-Q 101 qualified

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STPS30H60-Y

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STPS30H60CGY-TR
Active
D2PAK Automotive Ecopack1

STPS30H60CGY-TR

Package:

D2PAK

Material Declaration**:

PDF XML

Marketing Status

Active

Package

D2PAK

Grade

Automotive

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Junction Temperature (°C) (max)
STPS30H60CGY-TR
Available at distributors

Distributor availability of STPS30H60CGY-TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STPS30H60CGY-TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STPS30H60CGY-TR

Junction Temperature (°C) (max):

175

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors