STPS3H100-Y

Active
Design Win

Automotive 100 V, 3A Schottky Rectifier

Download datasheet Order Direct

Product overview

Description

This Schottky rectifier is packaged in SMB Flat designed for high frequency miniature switched mode power supplies such as adaptors and on board DC to DC converters for automotive applications.

  • All features

    • AEC-Q101 qualified revision C
    • Negligible switching losses
    • High junction temperature capability
    • Low leakage current
    • Good trade-off between leakage current and forward voltage drop
    • Avalanche capability specified
    • ECOPACK2 or ECOPACK3 compliant component on demand
    • PPAP capable
    • VRRM guaranteed from -40 to +175 °C

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STPS3H100-Y

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STPS3H100UFY
Active
SMB Flat Automotive Ecopack3

STPS3H100UFY

Package:

SMB Flat

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SMB Flat

Grade

Automotive

RoHS Compliance Grade

Ecopack3

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Junction Temperature (°C) (max)
min
max
STPS3H100UFY
Available at distributors

Distributor availability of STPS3H100UFY

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STPS3H100UFY Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STPS3H100UFY

Operating Temperature (°C)

Min:

Max:

Junction Temperature (°C) (max):

175

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors