STPS560SFY

Active
Design Win

Automotive 60 V, 5 A Low Drop Low Leakage Power Schottky Rectifier

Download datasheet Order Direct

Product overview

Description

The STPS560SFY power Schottky rectifier has been designed for automotive applications.

Packaged in PSMC (TO-277A), this device provides a very low VF in a compact package which can withstand high operating junction temperature.

  • All features

    • AEC-Q101 qualified
    • Avalanche capability specified
    • 175 °C maximum junction temperature
    • VRRM guaranteed from -40 °C to 175 °C
    • Wettable flanks for automatic visual inspection
    • PPAP capable
    • ECOPACK®2 compliant component

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STPS560SFY

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STPS560SFY
Active
PSMC-3L-EP Automotive Ecopack2

STPS560SFY

Package:

PSMC-3L-EP

Material Declaration**:

PDF XML

Marketing Status

Active

Package

PSMC-3L-EP

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Junction Temperature (°C) (max)
min
max
STPS560SFY
Available at distributors

Distributor availability of STPS560SFY

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STPS560SFY Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STPS560SFY

Operating Temperature (°C)

Min:

Max:

Junction Temperature (°C) (max):

175

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors