Product overview
Description
Power Schottky rectifier suited for switch mode power supplies and high frequency inverters.
This device is intended for use in low voltage output for small battery chargers and consumer SMPS such as DVD and set-top box.
-
All features
- Negligible switching losses
- Low forward voltage drop for higher efficiency
- Low thermal resistance
- Avalanche capability specified
eDesignSuite
eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.
Power Management Design Center
Thermal-electrical Simulators for Components
Signal Conditioning Design Tool
NFC/RFID Calculators
Power Supply Design Tool
LED Lighting Design Tool
Digital Power Workbench
Power Tree Designer
AC Switches Simulator
Rectifier Diodes Simulator
STPOWER Studio
Twister Sim
TVS Simulator
Estimate
Active Filters
Comparators
Low side Current Sensing
High side Current Sensing
NFC Inductance
UHF Link Budget
NFC Tuning Circuit
Recommended for you
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
SPICE models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 10.0 | 05 May 2023 | 05 May 2023 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
STPS5L60 | Active | DO-201AD | Industrial | Ecopack2 | |
STPS5L60S | Active | SMC | Industrial | Ecopack2 | |
STPS5L60U | Active | SMB | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | Junction Temperature (°C) (max) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
STPS5L60 | | | distributors No availability of distributors reported, please contact our sales office |
| ||||||||||
STPS5L60S | | | distributors No availability of distributors reported, please contact our sales office |
| ||||||||||
STPS5L60U | | | distributors No availability of distributors reported, please contact our sales office |
|
STPS5L60 Active
STPS5L60S Active
STPS5L60U Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors