STPS61170C-Y

Active
Design Win

Automotive 170 V, 60 A dual Power Schottky

Download datasheet

Product overview

Description

The STPS61170C-Y has been developed for applications requiring a high-voltage secondary rectification diode, and in particular for DC/DC converters used in electrical cars.

  • All features

    • AEC-Q101 qualified
    • Avalanche capability
    • 175 °C maximum operating junction temperature
    • VRRM guaranteed from -40 °C to +175 °C
    • PPAP capable
    • ECOPACK2 compliant

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STPS61170C-Y

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STPS61170CWLY
Active
TO-247 long leads Automotive Ecopack2

STPS61170CWLY

Package:

TO-247 long leads

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TO-247 long leads

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Junction Temperature (°C) (max)
min
max
STPS61170CWLY
Available at distributors

Distributor availability of STPS61170CWLY

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STPS61170CWLY Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STPS61170CWLY

Operating Temperature (°C)

Min:

Max:

Junction Temperature (°C) (max):

175

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors