Product overview
Description
The STPS80H100C-Y has been designed for high frequency switched mode power supply applications for DC/DC converters used in electrical cars.
-
All features
- AEC-Q101 qualified
- PPAP capable
- Negligible switching losses
- High junction temperature capability
- Low leakage current
- VRRM guaranteed from -40 °C to +175 °C
- Avalanche capability specified
- ECOPACK2 compliant
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
SPICE models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 8.0 | 11 Sep 2024 | 11 Sep 2024 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
STPS80H100C-Y | Proposal | TO-247 long leads | Industrial | - | |
STPS80H100CWLY | Active | TO-247 long leads | Automotive | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | Junction Temperature (°C) (max) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
STPS80H100C-Y | | | distributors No availability of distributors reported, please contact our sales office |
| ||||||||||
STPS80H100CWLY | | | distributors No availability of distributors reported, please contact our sales office |
|
STPS80H100C-Y Proposal
STPS80H100CWLY Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors