Product overview
Description
The SiC diode is an ultra high performance power Schottky diode. It is manufactured using a silicon carbide substrate. The wide band gap material allows the design of a Schottky diode structure with a 1200 V rating. Due to the Schottky construction, no recovery is shown at turn-off and ringing patterns are negligible. The minimal capacitive turn-off behavior is independent of temperature.
Especially suited for use in boot strap, snubber circuits, or clamping functions of SiC MOS-FETs, the STPSC2H12-Y diode will help designers getting the best possible performance of their controlled switches in all conditions. This rectifier will enhance the performance of the targeted application.
Its improved creepage distance ensures the compatibility with industrial and automotive creepage standards.
-
All features
- AEC-Q101 qualified
- PPAP capable
- No or negligible reverse recovery
- High forward surge capability
- Operating Tj from -40 °C to 175 °C
- Creepage distance of 3 mm as per IEC 60664-1
- ECOPACK2 compliant component
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
SPICE models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 16 Dec 2019 | 16 Dec 2019 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
STPSC2H12B2Y-TR | Active | DPAK HV 2L | Automotive | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | Junction Temperature (°C) (max) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
STPSC2H12B2Y-TR | | | distributors No availability of distributors reported, please contact our sales office |
|
STPSC2H12B2Y-TR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors