STTH1003S-Y

Active
Design Win

Automotive 300 V, 10 A Ultrafast Diode

Download datasheet Order Direct

Product overview

Description

This STTH1003S-Y is an ultrafast recovery power rectifier dedicated to energy recovery in automotive applications.

This STTH1003S-Y is also intended for the clamping function in an energy recovery block.

The compromise between forward voltage drop and recovery time offers optimized performances.

  • All features

    • AEC-Q101 qualified
    • Ultrafast recovery
    • Low power losses
    • High surge capability
    • Low leakage current
    • High junction temperature
    • ECOPACK2 compliant

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STTH1003S-Y

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STTH1003SBY-TR
Active
DPAK Automotive Ecopack1

STTH1003SBY-TR

Package:

DPAK

Material Declaration**:

PDF XML

Marketing Status

Active

Package

DPAK

Grade

Automotive

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Junction Temperature (°C) (max)
STTH1003SBY-TR
Available at distributors

Distributor availability of STTH1003SBY-TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STTH1003SBY-TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STTH1003SBY-TR

Junction Temperature (°C) (max):

175

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors