Product overview
Description
The STTH3L06-Y is an ultrafast recovery power rectifier dedicated to energy recovery in automotive application housed in SMB Flat to improve space saving.
It is especially designed for clamping function in energy recovery block.
The compromise between forward voltage drop and recovery time offers optimized performances.
-
All features
- AEC-Q101 qualified
- Ultrafast recovery
- Low switching losses
- High surge capability
- Low leakage current
- High junction temperature
- ECOPACK2 or ECOPACK3 compliant component on demand
- VRRM guaranteed from -40 to +175 °C
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
SPICE models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 7.0 | 22 May 2023 | 22 May 2023 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
STTH3L06UFY | Active | SMB Flat | Automotive | Ecopack3 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Junction Temperature (°C) (max) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||
STTH3L06UFY | | | distributors No availability of distributors reported, please contact our sales office |
|
STTH3L06UFY Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors