Product overview
Description
This device is an ultrafast recovery diode optimized for switching mode base drive and transistor circuits.
Packaged in PSMC (TO-277A), the STTH802SF provides a high level of performance in a compact and flat package which can withstand very high operating junction temperature.
-
All features
- Low profile design – package typical height of 1.1 mm typ.
- Wettable flanks for automatic visual inspection
- Very low conduction losses
- Negligible switching losses
- High junction temperature capability
- ECOPACK®2 compliant
Recommended for you
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
SPICE models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 9.0 | 07 Dec 2021 | 07 Dec 2021 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
STTH802SF | Active | PSMC-3L-EP | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | Junction Temperature (°C) (max) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
STTH802SF | | | distributors No availability of distributors reported, please contact our sales office |
|
STTH802SF Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors