STDES-OUT04DO8

Active

60 V/40 A industrial octal digital output based on X-NUCLEO-OUT04A1

Download databrief

Product overview

Description

The STDES-OUT04DO8 is an application example for an eight-channel digital output module based on the physical stack through the Arduino connectors of up to four X-NUCLEO-OUT04A1 on a NUCLEO-F401RE running STSW-OUT3D8F4 (or on a NUCLEO-G431RB running STSW-OUT3D8G4).

Each X-NUCLEO-OUT04A1 mounts an IPS2050H-32 and offers two independent output channels designed to drive industrial loads with current capability up to 5.7 A. The proper configuration of few resistors and jumpers enables the input signal driving and diagnostic signal monitoring of the stacked boards. The stacked boards share the same supply rail by paralleling the connection on CN1[2, 3] (supply rail +) and CN1 [4] (ground rail).

The companion software STSW-OUT3D8F4 runs on the NUCLEO-F401RE and enables the control of up to four stacked X-NUCLEO-OUT04A1 and the communication with the STSW-IFAPGUI. The STSW-OUT3D8G4, companion software designed to run on the NUCLEO-G431RB, ensures the same functionalities and interfacing capabilities.

The STDES-OUT04DO8 is a fully assembled kit developed for performance evaluation only, not available for sale.

  • All features

    • 8 to 33 V/0 to 5.7 A per-channel operating voltage range
    • Extended voltage operating range (all J3 open) up to 60 V/5.7 A per channel
    • Green LEDs for output on/off status
    • Red LEDs for per-channel diagnostic (overload and overheating)
    • 5 kV galvanic isolation
    • Supply rail reverse polarity protection
    • EMC compliance with IEC61000-4-2, IEC61000-4-3, IEC61000-4-4, IEC61000-4-5, IEC61000-4-8
    • RoHS and WEEE compliant

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.