X-NUCLEO-DRP1M1

Active

USB Type-C Power Delivery dual role power (DRP) and dual role data (DRD) expansion board based on TCPP03-M20 for STM32 Nucleo

Download databrief Order Direct

Product overview

Description

The X-NUCLEO-DRP1M1 expansion board allows evaluating the features of TCPP03-M20 and the USB Type-C™ features and protections required for VBUS and CC lines suitable for dual role power (DRP) applications.

The expansion board can be stacked on top of any STM32 Nucleo-64 with Power Delivery (UCPD) peripheral embedded in their microcontrollers.

The X-NUCLEO-DRP1M1 effectively demonstrates the dead battery and Sink operation, thanks to the integrated ST715PU33R LDO linear regulator that supplies the connected STM32 Nucleo development board. It also demonstrates USB Type-C™ Source operation when a compatible external Source is connected to the board.

Moreover, the expansion board allows Dual Role Data functionalities for sourcing devices.

The X-NUCLEO-DRP1M1 is compliant with the USB Type-C™ and Power Delivery specifications 3.1 standard power range (SPR) and is USB-IF certified as a 100 W DRP solution supporting programmable power supply (PPS).

The companion software package (X-CUBE-TCPP) contains the application examples for development boards embedding UCPD-based microcontrollers (NUCLEO-G071RB and NUCLEO-G474RE) that can be ported to other development boards embedding UCPD-based microcontrollers (for example, NUCLEO-G0B1RE).

  • All features

    • Support for all USB Type-C™ Power Delivery SPR profiles up to 100 W
    • Management of Dual Role Data/Power configuration
    • USB 2.0 Dual Role Data compliant according to STM32 USB data capability
    • 8/20 μs surge, overvoltage, overcurrent protection and discharge for VBUS
    • Short to VBUS protection for CC1 and CC2 configuration channel pins
    • ESD protection (IEC61000-4-2 level 4 ± 8 kV contact discharge) for CC1, CC2, D+ and D-
    • Overvoltage, overcurrent protection and discharge for VCONN
    • Common mode filter on D+/D- data lines
    • Three power modes to optimize current consumption
    • Compliant with Programmable Power Supplies (PPS)
    • Free comprehensive development firmware library
    • Compliant with STM32 Nucleo-64 boards featuring an STM32 with UCPD
    • USB-IF certified (test ID certification: 6408)

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.