X-NUCLEO-IHM13A1

Active

Low voltage brush DC motor driver expansion board for STM32 Nucleo based on the STSPIN250

Download databrief Order Direct

Product overview

Description

The X-NUCLEO-IHM13A1 expansion board for STM32 Nucleo is based on the STSPIN250 low voltage brush DC motor driver.

It provides an affordable and easy-to-use solution for the implementation of portable motor driving applications such as thermal printers, robotics and toys.

The X-NUCLEO-IHM13A1 is compatible with the Arduino UNO R3 connector and most STM32 Nucleo boards.

  • All features

    • Low voltage range from 1.8 V to 10 V
    • Current up to 2.6 A r.m.s.
    • Current control with adjustable off-time
    • Full overcurrent and short circuit protection
    • Thermal shutdown
    • Compatible with Arduino UNO R3 connector
    • Compatible with STM32 Nucleo boards
    • RoHS compliant

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.