X-NUCLEO-ISO1A1

Evaluation

Industrial isolated input/output expansion board based on STISO620/621, CLT03-2Q3 and IPS1025HQ for STM32 Nucleo

Download databrief

Product overview

Description

The X-NUCLEO-ISO1A1 is an evaluation board with isolated industrial input/output designed to expand the STM32 Nucleo board and provide micro-PLC functionality.

Two of the X-NUCLEO-ISO1A1 boards can be stacked together on top of an STM32 Nucleo board with appropriate selection of jumpers on the expansion board to avoid conflict in GPIO interfaces.

The UL1577 certified digital isolators STISO620 and STISO621 provide isolation between logic and process side components.

Two current limited high-side inputs from the process side are realized through CLT03-2Q3.

The CLT03-2Q3 provides protection, isolation, and energy-less status indication for industrial conditions, designed to meet standards such as IEC61000-4-2, IEC61000-4-4, and IEC61000-4-5.

Each of high-side switches, IPS1025H-32 provides protected output up to 5.6A with diagnostics and smart driving features. These can drive capacitive, resistive, or inductive loads.

The X-NUCLEO-ISO1A1 allows rapid evaluation of the onboard ICs using the X-CUBE-ISO1 software package.

The board has provision for Arduino connections.

  • All features

    • 2x input equipped with CLT03-2Q3 high-speed protected digital termination array
    • 2x output features IPS1025H and IPS1025H-32 high-efficiency, high-side switches with extended diagnostics and smart driving for capacitive loads
    • Dual-channel digital isolators include 2x STISO621 isolators with two channels in opposite directions providing up to 6 kV galvanic isolation
    • Dual-channel digital isolators include 2x STISO620 isolators offering up to 4 kV galvanic isolation
    • LDO40LPURY: low drop regulator with wide input voltage range up to 38 V, 0.4 A output current, and adjustable output voltage from 2.5 V
    • LEDs for each input and output, as well as for the power port
    • Interfaces with STM32 Nucleo board via 34-pin ST morpho
    • Free comprehensive development firmware library and examples compatible with STM32Cube firmware, X-CUBE-ISO1
    • Two programmable LEDs for custom indications
    • RoHS compliant

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.