Product overview
Description
The X-NUCLEO-LIV4A1 expansion board is based on the Teseo-LIV4F tiny dual-band GNSS Low power and measurement engine modules.
It represents an affordable, easy-to-use, global navigation satellite system (GNSS) module, embedding TESEO IV single die GNSS receiver IC working simultaneously on multiple constellations GPS/Galileo/ Glonass/BeiDou/QZSS) able to provide positioning (Teseo-LIV4F) in your STM32 Nucleo project.
The Teseo-LIV4F is a compact (9.7 x 10.1 mm) module that provides superior accuracy thanks to the on-board temperature-compensated crystal oscillator (TCXO) and a reduced time-to-first fix (TTFF) with its dedicated real-time clock (RTC) oscillator.
The Teseo-LIV4F module runs the GNSS firmware (X-CUBE-GNSS1) to perform all GNSS operations including acquisition, tracking, navigation, and data output without external memory support.
The X-NUCLEO-LIV4A1 expansion board is compatible with the Arduino® UNO R3 connector and the ST morpho connector, so it can be plugged to the STM32 Nucleo development board and stacked with additional STM32 Nucleo expansion boards
The embedded cross dipole active multiband GNSS antenna is included in the package.
-
All features
- Operating supply voltage: 3.3 - 5 V
- Ambient temperature: +10/+50 °C
- Sensitivity: -162 dBm (tracking mode)
- Interfaces:
- a UARTport
- an I²Cport
- Configurable digital I/O
- EXTINT input for wakeup
- NMEA protocol
- Assisted GNSS:
- Autonomous AGNSS
- Real-timeserver-based
- Simultaneous multi constellation and multi band GNSS
- GPS
- Galileo
- Glonass
- BeiDou
- QZSS
- Compatible with STM32 Nucleo boards
- Compatible with the Arduino™ UNO R3 connector
- SMA female antenna connector
- CE Certified
- RoHS and WEEE compliant
You might also like...
Recommended for you
All resources
Resource title | Version | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 05 Apr 2024 | 05 Apr 2024 |
Bill of Materials (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 05 Apr 2024 | 05 Apr 2024 |
Schematic Pack (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 05 Apr 2024 | 05 Apr 2024 |
Quality and Reliability
Part Number | Marketing Status | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|
X-NUCLEO-LIV4A1 | Active | Ecopack2 | |
X-NUCLEO-LIV4A1
Package:
Ecopack2Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | Board production status | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
X-NUCLEO-LIV4A1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
X-NUCLEO-LIV4A1 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors