X-NUCLEO-NFC07A1

Active

Dynamic NFC/RFID tag IC expansion board based on ST25DV64KC for STM32 Nucleo

Download databrief Order Direct

Product overview

Description

The X-NUCLEO-NFC07A1 dynamic NFC/RFID tag IC expansion board is based on the ST25DV64KC dynamic NFC/RFID tag IC with a 64-Kbit dual interface EEPROM and fast transfer mode feature. It can be powered through the STM32 Nucleo development board or directly through the received carrier electromagnetic field.

The X-NUCLEO-NFC07A1 expansion board is compatible with the Arduino UNO R3 connector pin assignment and can easily be plugged onto any STM32 Nucleo development board. You can stack other expansion boards to evaluate different devices that work together with the dynamic NFC tag.

The board also features a single-layer antenna with a diameter of 54 mm and copper etched on the PCB.

  • All features

    • ST25DV64KC dynamic NFC/RFID tag for STM32 Nucleo
    • Up to 4-Kbit memory with NDEF support
    • 54 mm diameter, single-layer circular antenna
    • Compatible with STM32 Nucleo boards
    • Equipped with Arduino UNO R3 connector
    • Self-powered or powered through the Arduino UNO R3 connectors
    • Three general-purpose LEDs
    • Scalable solution, capable of cascading multiple boards for larger systems
    • Free comprehensive development firmware library and example for ST25DV64KC, compatible with STM32Cube firmware
    • FCC and IC verified
    • RoHS compliant

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.