X-NUCLEO-NFC09A1

Active

NFC card reader expansion board based on ST25R100 for STM32 Nucleos

Download databrief Order Direct

Product overview

Description

The X-NUCLEO-NFC09A1 NFC card reader expansion board is based on the ST25R100 device.

The expansion board is configured to support ISO14443A/B, ISO15693.

The ST25R100 manages frame coding and decoding in reader mode for standard applications, such as NFC, proximity, and vicinity HF RFID standards. It supports ISO/IEC 14443 type A/B and ISO/IEC 15693 RF communication protocols as well as the detection, reading and writing of NFC Forum type 1, 2, 4, and 5 tags.

It embeds a low power wake-up system capable of detecting an approaching tag. It also features a low power RC oscillator and wake-up timer to wake up the device automatically after a selected time period and check for a tag presence.

  • All features

    • On-board NFC card reader IC: ST25R100
    • 47 mm x 34 mm, four turns, 13.56 MHz inductive antenna etched on PCB and associated tuning circuit
    • Six general-purpose LEDs
    • ISO 14443A and ISO14443B
    • ISO 15693
    • Possibility of driving two antennas in single-ended configuration
    • Equipped with Arduino UNO R3 connector
    • Free comprehensive development firmware library compatible with STM32Cube and samples for ST25R100
    • Scalable solution for multiple board cascade
    • FCC certified
    • RoHS and WEEE compliant

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.