Product overview
Description
The X-NUCLEO-SNK1M1 expansion board allows evaluating the features of TCPP01-M12 and the USB Type-C® overvoltage protection for VBUS and CC lines suitable for Sink applications.
The expansion board is designed to be stacked on top of any STM32 Nucleo-64 development board exploiting the characteristics of the USB Type-C® and Power Delivery (UCPD) peripheral embedded in their microcontrollers.
It can also be stacked on other STM32 Nucleo development boards not supporting the UCPD peripheral to demonstrate the USB Type-C® basic operations (attach, detach and power supply current capability recognition).
The X-NUCLEO-SNK1M1 provides an effective demonstration of the dead battery operation, thanks to the integrated ST715PU33R LDO linear regulator that supplies the connected STM32 Nucleo development board when a Source is attached via a USB Type-C® connector.
The X-NUCLEO-SNK1M1 is compliant with the latest USB Type-C® and Power Delivery specifications and is also USB-IF certified as a 100 W solution supporting Programmable Power Supply (PPS) function.
The companion software package (X-CUBE-TCPP) contains the application examples for development boards embedding UCPD-based microcontrollers (NUCLEO-G071RB, NUCLEO-G474RE and NUCLEO-G0B1RE) and for non-UCPD ones (NUCLEO-L412RB-P).
-
All features
- On-board TCPP01-M12 protection for USB Type-C® and PD Sink applications
- Compliant with the latest USB Type-C® and Power Delivery specification, including the Programmable Power Supply (PPS) feature
- USB-IF certified (Test ID certification: 5205)
- 100 W-rated solution
- 6 V overvoltage protection (OVP) on CC lines against short-to-VBUS when the connector is unplugged
- Up to 22 V adjustable overvoltage protection (OVP) on VBUS line against charger failure
- Surge protection (8/20 µs) and system-level ESD protection on VBUS
- Common mode filter and ESD protection on USB 2.0 High Speed data lines
- System level ESD protection on CC lines as per IEC61000-4-2 level 4 (±8 kV contact discharge)
- Low power mode for battery operation allowing zero current consumption when no cable is attached
- Integrated dead battery management when the device battery is fully depleted
- Overtemperature protection (OTP)
- RoHS compliant