Product overview
Description
The X-NUCLEO-USBPDM1 expansion board is no more available for purchase. The X-NUCLEO-SNK1M1 is a new version of this board. It is available with additional features and is compliant with any STM32 Nucleo-64 board that allows the USB Type-C™ usage with or without power delivery.
The X-NUCLEO-USBPDM1 is an expansion board for the NUCLEO-G071RB and NUCLEO-G474RE development boards or any STM32 Nucleo development board equipped with a USB Type-C™ peripheral.
The X-NUCLEO-USBPDM1 is compliant with USB Type-C™ rev 1.2 and power delivery 3.0 with 100 W PPS support, as well as USB-IF certified (test ID certification: 3036).
It provides a straightforward means for evaluating USB Type-C™ power delivery in sink mode based on TCPP01-M12.
The USB Type-C™ connector can supply the STM32 Nucleo development board thanks to a 3.3 V LDO.
-
All features
- 100 W programmable power supply (PPS) support
- USB Type-C™ reversible connector
- 6 V overvoltage protection (OVP) on CC lines against short-to-VBUS when the connector is unplugged
- Up to 22 V adjustable overvoltage protection (OVP) on VBUS line against charger failure
- Surge protection and system-level ESD protection on VBUS
- Common-mode filter and ESD protection on USB 2.0 High Speed data-lines
- System-level ESD protection on CC lines as per IEC61000-4-2 level 4 (±8 kV contact discharge)
- Low power mode for battery operation allows zero current consumption when no cable is attached
- Integrated dead battery management for fully depleted battery devices
- Overtemperature protection (OTP)
- Compliant with USB Type-C™ Rev 1.2 and Power Delivery 3.0 standards
- USB-IF certified (Test ID certification: 3036)
Featured Videos
This video explains how to easily create a USB Power Delivery sink application with STM32G0 and TCPP01-M12
All resources
Resource title | Version | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 20 Dec 2019 | 20 Dec 2019 |
Bill of Materials (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 20 Dec 2019 | 20 Dec 2019 |
Schematic Pack (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 20 Dec 2019 | 20 Dec 2019 |