LinuxDriverIIO

Active
Design Win

Linux device drivers for MEMS motion and environmental sensors (Industrial I/O framework)

Get Software Download databrief

Product overview

Description

Linux device drivers for STMicroelectronics MEMS motion and environmental sensors, based on the Linux Industrial (IIO) device system, are available in source code in the STMicroelectronics public GitHub repository.

The repository contains the Linux device drivers, suitable for various LTS (long-term support) kernel versions. The sensor drivers are located under the directory drivers/iio/stm and organized by sensor type. The sensor drivers support SPI and I²C interfaces.

Integration details are available in the README section of the GitHub repository.

  • All features

    • Linux device drivers for Industrial I/O (IIO) framework
    • SPI and I²C interfaces supported
    • Available in the STMicroelectronics public GitHub repository

Get Software