LinuxDriverInput

Active
Design Win

Linux device drivers for MEMS motion and environmental sensors (Input framework)

Get Software Get Software Download databrief

Product overview

Description

Linux device drivers for STMicroelectronics MEMS motion and environmental sensors, based on the Linux Input device system, are available in source code in the STMicroelectronics public GitHub repository.

The repository contains the Linux device drivers, suitable for various LTS (long-term support) kernel versions. The sensor drivers are located under the directory drivers/input/misc/st and organized by sensor type. The sensor drivers support SPI and I²C interfaces.

Integration details are available in the README section of the GitHub repository.

  • All features

    • Linux device drivers for Input framework
    • SPI and I²C interfaces supported
    • Available in the STMicroelectronics public GitHub repository

Get Software

A free-form description of a component.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. Software VersionProduct supplier(s)