STM32MP2DroidSta

Active
Design Win

STM32MP2 OpenSTDroid Starter Package

Get Software Download databrief

Product overview

Description

The STM32MP2DroidSta OpenSTDroid Starter Package provides the software image for the STM32MP2 embedded software distribution for Android™.

STM32MP2DroidSta includes the OpenSTDroid Distribution binaries and the partition layout required to program the device with STM32CubeProgrammer (STM32CubeProg). The STM32CubeProgrammer tool is used to install this image on the STM32MP25xx-based evaluation board.

  • All features

    • STM32MP2 OpenSTDroid Starter Package for Android™, featuring the OpenSTDroid Distribution:
      • OpenSTLinux board support package (BSP):
        • Secure boot chain
        • Secure OS
        • Linux® kernel running on the Arm® Cortex®-A processor
      • Android™ application frameworks (middleware):
        • Provide APIs through the OpenSTLinux BSP to the applications
        • Typically for user interaction via the display or the touch panel
    • Firmware running on the Arm® Cortex®-M processor:
      • STM32CubeMP2 MPU Package in nonsecure mode:
        • Based on HAL drivers and middleware, similar to those for STM32 microcontrollers
        • Completed with coprocessor management for interaction with the Arm® Cortex®-A processor

Get Software