STSW-AKIDRV

Active
Design Win

SPI example for the ADC120/ADC1283, 12-bit, eight channel ADCs

Get Software Get Software Download databrief

Product overview

Description

The STSW-AKIDRV helps the user to handle the ADC120/ADC1283 and their evaluation boards (STEVAL-AKI001V1 and STEVAL-AKI002V1).

It comes with a function to communicate with the ADC120/ADC1283 and read data acquired by the device.

The example is given for the NUCLEO-L476RG but it is easily adaptable to other STM32.

  • All features

    • Example to communicate with the devices and read the data from them
    • Simple digital connection with SPI
    • Chip select management explanations

Get Software

A free-form description of a component.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. Product supplier(s)Software Version