STSW-IFP029GUI

Active
Design Win

Graphical user interface for the STEVAL-IFP029V1 evaluation board

Get Software Download databrief

Product overview

Description

The STSW-IPF029GUI is designed to facilitate control of the STEVAL-IFP029V1 through the STEVAL-PCC009V2.

The GUI offers two main driving modes: Steady State and PWM.

The Steady State driving mode allows the static setting of the output stage ON (= VCC) or OFF (= GND) of the STEVAL-IFP029V1.

The PWM driving mode allows the setting of the switching mode on the output stage. You can set both the switching frequency (≥ 2KHz, with 1 kHz step minimum) and the duty cycle (0% to 100%).

The GUI also signals the status (ON = red LED active) of the diagnostics pin.

The STSW-IPF029GUI is available free of charge on www.st.com.

  • All features

    • Control of the evaluation board through the STEVAL-PCC009V2 (to be ordered separately)
    • Automatic board identification
    • Steady state and PWM output driving modes
    • Configurable frequency and duty cycle in PWM output driving mode
    • Fault detection
    • Freely available for download at www.st.com

Get Software