Product overview
Description
X-CUBE-AZRTOS-L4 (Azure® RTOS STM32Cube Expansion Package) provides a full integration of Microsoft® Azure® RTOS in the STM32Cube environment for the STM32L4 series and STM32L4+ series of microcontrollers. Ready-to-run applicative examples provided for the NUCLEO-L4R5ZI and 32L4R9IDISCOVERY Evaluation boards, along with a full compatibility with STM32CubeMX and STM32CubeIDE, ensure that X-CUBE-AZRTOS-L4 drastically reduces the learning curve and provides a smooth application development experience with Azure® RTOS, and STM32L4 series and STM32L4+ series microcontrollers.
The scope of this Expansion Package covers the following Azure® RTOS middleware: RTOS (ThreadX), USB Host and Device (USBX), and file system including the support for NOR and NAND flash memories (FileX and LevelX).
Azure® RTOS FileX, Azure® RTOS LevelX, and Azure® RTOS USBX are also available to run in bare-metal mode without the Azure® RTOS ThreadX kernel.
FreeRTOS™ and CMSIS RTOS V2 adaptation layers are included and demonstrated, making it easy and quick to migrate from FreeRTOS™ or another RTOS to Azure® RTOS ThreadX for STM32L4 users.
X-CUBE-AZRTOS-L4 is only an STM32Cube integration of middleware stacks from Microsoft® Azure® RTOS. Neither the Azure SDK for Embedded C nor the Azure IoT Middleware for Azure RTOS, available from www.github.com/azure, are part of the X-CUBE-AZRTOS-L4 Expansion Package, which therefore does not support native connectivity to the Azure® IoT Hub.
-
All features
- Based on Azure® RTOS release 6.2.0
- Integrated and full-featured operating system: Azure® RTOS ThreadX
- FreeRTOS™ adaptation layer for ThreadX
- CMSIS RTOS V2 adaptation layer for ThreadX
- Advanced Flash file system (FS) / Flash translation layer (FTL), fully featured to support NOR and NAND flash memories: Azure® RTOS FileX and Azure® RTOS LevelX
- USB Host and Device stacks coming with multiple classes: Azure® RTOS USBX
- The following USB Device classes are provided with examples: HID, CDC ACM, MSC, DFU, CDC ECM, composite HID/CDC ACM, RNDIS, PIMA MTP, CCID, Printer
- The following USB Host classes are provided with examples: HID, MSC, CDC ACM, Dual Class, composite HID/CDC ACM
- Azure® RTOS FileX, Azure® RTOS LevelX, and Azure® RTOS USBX running with Azure® RTOS ThreadX or in bare-metal mode
- Safety documentation packages (available from Microsoft) enabling the use in applications targeting IEC 61508, IEC 62304, and ISO 26262
- High security assurance from hardware to software, including middleware such as TLS/DTLS and cryptography
- Many applicative examples available for STMicroelectronics NUCLEO-L4R5ZI and 32L4R9IDISCOVERY boards
- Free user-friendly license terms
- Enhanced for STMicroelectronics toolset: graphical configuration of Azure® RTOS middleware and initialization code generation with STM32CubeMX and STM32CubeIDE
- Update mechanism, which the user can enable to be notified of new releases