X-CUBE-DBFU

Active
Design Win

On-the-fly firmware update for dual bank STM32 microcontrollers (AN4767)

Get Software Get Software Download databrief

Product overview

Description

The X-CUBE-DBFU Expansion Package is a project example that demonstrates an implementation of the on-the-fly firmware update on STM32 microcontrollers with a dual-bank Flash memory.

The advantages of this feature are detailed in the On-the-fly firmware update for dual bank STM32 microcontrollers application note (AN4767), available on www.st.com.

  • All features

    • Firmware upgrade example
    • Optional symmetric encryption on supported devices
    • Automatic and manual bank selection
    • Vector table relocation
    • Using YMODEM RS-232 for binary loading

Get Software